Compact Packaged Chillers
CCE6601 6500 WT CE HS STD
Industrial compact Chiller 6.5kW water/glycol
400-460VAC 3~ 50/60Hz R513A
Item number:
42130655004
Pfannenberg's chillers guarantee a central and cost-effective solution and perfectly answer industry's need for precise temperature control and absolute reliability, 24 hours a day, 365 days a year. Durable, Reliable and Extremely serviceable, the CCE Compact Chillers are the guaranty of reduced maintenance costs and extended lifetime.
- Global compliance - Fully compliant with CE and UL 508A international electrical safety standards ensuring simplified global installation and no regulatory barriers
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Compact Plug-and-Play chiller for fast installation and effortless integration - Very fast installation with no technical complexity, reduced commissioning time and cost, quick startup, and seamless integration even in limited spaces or existing infrastructures - minimal downtime, easier deployment, and maximum layout flexibility.
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
- Fast-Service Architecture with Easy Access, Quick-Swap Filtration and Smart Diagnostics - Delivers shorter maintenance times and lower service costs, ensuring quicker and more accurate troubleshooting, longer component lifetime, and ultimately maximized machine uptime.
Product information "CCE6601 6500 WT CE HS STD"
Pfannenberg's chillers guarantee a central and cost-effective solution and perfectly answer industry's need for precise temperature control and absolute reliability, 24 hours a day, 365 days a year. Durable, Reliable and Extremely serviceable, the CCE Compact Chillers are the guaranty of reduced maintenance costs and extended lifetime.
- Global compliance - Fully compliant with CE and UL 508A international electrical safety standards ensuring simplified global installation and no regulatory barriers
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Compact Plug-and-Play chiller for fast installation and effortless integration - Very fast installation with no technical complexity, reduced commissioning time and cost, quick startup, and seamless integration even in limited spaces or existing infrastructures - minimal downtime, easier deployment, and maximum layout flexibility.
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
- Fast-Service Architecture with Easy Access, Quick-Swap Filtration and Smart Diagnostics - Delivers shorter maintenance times and lower service costs, ensuring quicker and more accurate troubleshooting, longer component lifetime, and ultimately maximized machine uptime.
- Item number
- 42130655004
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 50 Hz
- Number of phases
- 3
- Pre-fuse type
- gG
- Amount of refrigerant (g)
- 1500 g
- Amount of refrigerant (onze)
- 52.91 oz.
- Type of refrigerant
- R513A
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 13 °C
- Voltage range (50Hz)
- 360-506 V
- Voltage range (60Hz)
- 360-506 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage range 60Hz
- 400-460 V
- Voltage type
- AC
- Chiller configuration pakage
- HS-Configuration
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Cooling capacity at W18/A32 (50Hz, W)
- 6500 W
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 6500 W
- Cooling unit type short description
- CCE6601 6500
- Area of application (market)
- Industrial
- Weight of the product (kg)
- 109 kg
- GTIN (EAN)
- 4061131177579
- ETIM-Class
- EC002516
- Product dimensions (mm)
- 983 mm x 600 mm x 676 mm
- Item number
- 42130655004
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 50 Hz
- Number of phases
- 3
- Pre-fuse type
- gG
- Amount of refrigerant (onze)
- 52.91 oz.
- Type of refrigerant
- R513A
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 55 °F
- Voltage range (50Hz)
- 360-506 V
- Voltage range (60Hz)
- 360-506 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage range 60Hz
- 400-460 V
- Voltage type
- AC
- Chiller configuration pakage
- HS-Configuration
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 6500 W
- Max. cooling capacity for marketing (marketing, BTU)
- 22180 btu/h
- Cooling unit type short description
- CCE6601 6500
- Area of application (market)
- Industrial
- Weight of the product (lb.)
- 240.3 lb.
- GTIN (EAN)
- 4061131177579
- ETIM-Class
- EC002516
- Product dimensions (inch)
- 38.7 inch x 23.6 inch x 26.61 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate CE | DE, ES, FR, IT, PL, PT, RU, ZH | 344.89 KB | Download | |
| Certificate EAC | DE, EN, RU | 932.98 KB | Download | |
| Product sheet | DE | 310.58 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 310.58 KB | Download | |
| 70040-096_01-C(Controller_Manual).pdf | N/A | 2.59 MB | Download | |
| OPERATING & MAINTENANCE MANUAL | N/A | 1.7 MB | Download | |
| 70040-120_01-_-(CCE_Op._Manual_EN-DE-IT-ES-FR-RU).pdf | N/A | 2.55 MB | Download | |
| OPERATING & MAINTENANCE MANUAL | N/A | 2.4 MB | Download | |
| CE-CCE 6101-6601-IT-EN-D_5.0.pdf | N/A | 344.89 KB | Download | |
| DataSheet_42130655004_3.0.pdf | N/A | 37.07 KB | Download |
Technical Drawings
CCE6601 6500 WT CE HS STD
- A
- 565 mm
- B
- 638 mm
- X
- 600 mm
- Y
- 921.5 mm
- Z
- 676 mm
- A
- 22.24 in
- B
- 25.12 in
- X
- 23.62 in
- Y
- 36.28 in
- Z
- 26.61 in
Dimensions