CPC 1600
CPC 1600 WT CE STD
Industrial compact Chiller 1.6kW water/glycol
R513A
Item number:
42190165501
The CPC 1600 recooling system meets the requirements of efficient production facilities and facilitates easy installation, integration and maintenance.
- Compact Plug-and-Play chiller for fast installation and effortless integration - Very fast installation with no technical complexity, reduced commissioning time and cost, quick startup, and seamless integration even in limited spaces or existing infrastructures - minimal downtime, easier deployment, and maximum layout flexibility.
- Fast-Service Architecture with Easy Access, Quick-Swap Filtration and Smart Diagnostics - Delivers shorter maintenance times and lower service costs, ensuring quicker and more accurate troubleshooting, longer component lifetime, and ultimately maximized machine uptime.
Product information "CPC1600 WT CE STD 230/1/50-60Hz R513A"
The CPC 1600 recooling system meets the requirements of efficient production facilities and facilitates easy installation, integration and maintenance.
- Compact Plug-and-Play chiller for fast installation and effortless integration - Very fast installation with no technical complexity, reduced commissioning time and cost, quick startup, and seamless integration even in limited spaces or existing infrastructures - minimal downtime, easier deployment, and maximum layout flexibility.
- Fast-Service Architecture with Easy Access, Quick-Swap Filtration and Smart Diagnostics - Delivers shorter maintenance times and lower service costs, ensuring quicker and more accurate troubleshooting, longer component lifetime, and ultimately maximized machine uptime.
- Item number
- 42190165501
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Number of phases
- 1
- Pre-fuse type
- gG
- Type of refrigerant
- R513A
- Max. fluid temp. (°C)
- 30 °C
- Min. fluid temp. (°C)
- 13 °C
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Cooling capacity at W18/A32 (50Hz, W)
- 1600 W
- Type of cooling medium
- Water
- Mounting method chiller
- Integrated
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 1600 W
- Cooling unit type short description
- CPC 1600
- Area of application (market)
- Industrial
- Weight of the product (kg)
- 41 kg
- GTIN (EAN)
- 4061131268369
- ETIM-Class
- EC002516
- Product dimensions (mm)
- 602 mm x 520 mm x 545 mm
- Item number
- 42190165501
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Number of phases
- 1
- Pre-fuse type
- gG
- Type of refrigerant
- R513A
- Max. fluid temp. (°F)
- 86 °F
- Min. fluid temp. (°F)
- 55 °F
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Type of cooling medium
- Water
- Mounting method chiller
- Integrated
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 1600 W
- Max. cooling capacity for marketing (marketing, BTU)
- 5460 btu/h
- Cooling unit type short description
- CPC 1600
- Area of application (market)
- Industrial
- Weight of the product (lb.)
- 90.39 lb.
- GTIN (EAN)
- 4061131268369
- ETIM-Class
- EC002516
- Product dimensions (inch)
- 20 inch x 20.47 inch x 21.45 inch
Technical Data