You are currently viewing content for: Spain · English

Product information "Cable Gland M20x1,5 ATEX Ex db, Ex ta, Brass"

Cable Gland M20x1,5 ATEX Ex db, Ex ta, Brass
Technical Data
Item number
38110000000
Type of accessory/spare part signaling technology
Cable Entry
ETIM-Class
EC002750
GTIN (EAN)
4061131248972
Weight of the product (kg)
0.045 kg
Item number
38110000000
ETIM-Class
EC002750
Weight of the product (lb.)
0.099 lb.
GTIN (EAN)
4061131248972
Type of accessory/spare part signaling technology
Cable Entry
Product dimensions (inch)
1.61 inch x 0.95 inch x 0.95 inch
Description Language Type Size Link
User manual standard DE PDF 496.63 KB Download
User manual standard EN, ES, FR, IT, PL, PT, RU, ZH PDF 496.63 KB Download
38110000000 Hummel BetrAnl-01-ATEX-6968X1-sw-d-1220.pdf N/A pdf 790.15 KB Download