Hybrid Series
DHS 3481
DHS 3000 Series Cooling Unit Side Mount for washdown app. 1500-2100W
230VAC SC R513A
Item number:
13482012308
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- High protection rating - Units are uniquely designed for reliable self-protection in NEMA 3R, 4, and 4X environments
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
Product information "DHS 3481 230V Type 4/4X SS"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- High protection rating - Units are uniquely designed for reliable self-protection in NEMA 3R, 4, and 4X environments
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
- Item number
- 13482012308
- Colour lid/cover
- stainless steel
- Colour lid/cover ANSI
- 61
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 2.28
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 60Hz
- 79 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 1200 W
- Rated power consumption 60Hz
- 1200 W
- Pre-fuse type
- CC
- Pre-fuse value
- 10 A
- Amount of refrigerant (g)
- 650 g
- Type of refrigerant
- R513A
- Temperatur control
- Yes (1)
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 721 m³/h
- Airflow extern 60Hz (m3/h)
- 721 m³/h
- Airflow intern 50Hz (m3/h)
- 721 m³/h
- Airflow intern 60Hz (m3/h)
- 731 m³/h
- Pre fuse type and value
- CC / 10 A
- controlled cooling capacity range (Watt)
- 1466-2198 W
- Temperature factory setpoint (°C)
- 35 °C
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 58.8 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131256632
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 1443 mm x 396 mm x 349 mm
- Item number
- 13482012308
- Colour lid/cover
- stainless steel
- Colour lid/cover ANSI
- 61
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 2.28
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 60Hz
- 79 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 1200 W
- Rated power consumption 60Hz
- 1200 W
- Pre-fuse type
- CC
- Pre-fuse value
- 10 A
- Amount of refrigerant (onze)
- 22.93 oz.
- Type of refrigerant
- R513A
- Temperatur control
- Yes (1)
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 424 cfm
- Airflow extern 60Hz (cfm)
- 424 cfm
- Airflow intern 50Hz (cfm)
- 424 cfm
- Airflow intern 60Hz (cfm)
- 424 cfm
- Pre fuse type and value
- CC / 10 A
- controlled cooling capacity range (BTU)
- 5000-7500 btu/h
- Temperature factory setpoint (°F)
- 95 °F
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 129.7 lb.
- Operating temp. Range (°F)
- 32-131 °F
- GTIN (EAN)
- 4061131256632
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 56.82 inch x 15.59 inch x 13.75 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 4.79 MB | Download | |
| Technical data sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 6.34 MB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | zip | 24.32 MB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 109.2 KB | Download | |
| Product drawing cutout | DE, EN, ES, FR, IT, PL, PT, RU, ZH | zip | 6.65 KB | Download |