Datawind Filterfan
DPF 22000
Filterfan DPF Datawind 64.6m³/h 124 mm x 116.5 mm
115VAC IP55/NEMA Type 12 9003
Item number:
18182000039
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.Our Datawind (NEMA Type 12) Filterfan is externally mounted which makes it the ideal solution for space restricted installations such as IT equipment Racks. This product reach a particularly high airflow and at the same time provide an IP 55, Type 12 system of protection with our flow optimized fins and rotor blades.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.Our Datawind (NEMA Type 12) Filterfan is externally mounted which makes it the ideal solution for space restricted installations such as IT equipment Racks. This product reach a particularly high airflow and at the same time provide an IP 55, Type 12 system of protection with our flow optimized fins and rotor blades.
- Certified according to international standards (TÜV, UL, CSA, EAC, NEMA) - Globally applicable and trusted product quality
- Designed for industrial IT environments - Reliable cooling for IT racks on the manufacturing floor
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
- External mounting design - Preserves valuable rack space inside the enclosure
- G4 filter classification as standard - Filters over 90% of particles smaller than 10 μm
Product information "DPF22000 115V 9003"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.Our Datawind (NEMA Type 12) Filterfan is externally mounted which makes it the ideal solution for space restricted installations such as IT equipment Racks. This product reach a particularly high airflow and at the same time provide an IP 55, Type 12 system of protection with our flow optimized fins and rotor blades.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.Our Datawind (NEMA Type 12) Filterfan is externally mounted which makes it the ideal solution for space restricted installations such as IT equipment Racks. This product reach a particularly high airflow and at the same time provide an IP 55, Type 12 system of protection with our flow optimized fins and rotor blades.
- Certified according to international standards (TÜV, UL, CSA, EAC, NEMA) - Globally applicable and trusted product quality
- Designed for industrial IT environments - Reliable cooling for IT racks on the manufacturing floor
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
- External mounting design - Preserves valuable rack space inside the enclosure
- G4 filter classification as standard - Filters over 90% of particles smaller than 10 μm
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (60Hz)
- 104-126 V
- Unimpeded airflow 50Hz (m3/h)
- 64.6 m³/h
- Unimpeded airflow 60Hz (m3/h)
- 64.5 m³/h
- Airflow in combination 60Hz (m3/h)
- 47.5 m³/h
- Number of fans
- 1
- Rated power consumption 60Hz
- 20 W
- Noise level (EN ISO3741) 60Hz
- 44 dB(A)
- Pre fuse type and value
- CC / 6 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- Type 12
- Type of filter media
- fluted filter
- Filtration efficiency
- 91 %
- Filter media quality class (EN779)
- G4
- Bearing
- sleeve bearing
- Colour lid/cover RAL
- 9003
- Operating temp. range (°C)
- -40-55 °C
- Cutout dimensions (mm)
- 124 mm x 116.5 mm
- Product dimensions (mm)
- 155 mm x 255 mm x 305 mm
- Weight of the product (kg)
- 2.92 kg
- GTIN (EAN)
- 4061131244059
- ETIM-Class
- EC000320
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (60Hz)
- 104-126 V
- Unimpeded airflow 60Hz (cfm)
- 38 cfm
- Airflow in combination 60Hz (cfm)
- 28 cfm
- Number of fans
- 1
- Rated power consumption 60Hz
- 20 W
- Noise level (EN ISO3741) 60Hz
- 44 dB(A)
- Pre fuse type and value
- CC / 6 A
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- Type 12
- Type of filter media
- fluted filter
- Filtration efficiency
- 91 %
- Filter media quality class (EN779)
- G4
- Bearing
- sleeve bearing
- Colour lid/cover RAL
- 9003
- Operating temp. Range (°F)
- -40-131 °F
- Cutout dimensions (inch)
- 4.88 inch x 4.59 inch
- Product dimensions (inch)
- 9.4 inch x 6.8 inch x 12.01 inch
- Weight of the product (lb.)
- 5 lb.
- GTIN (EAN)
- 4061131244059
- ETIM-Class
- EC000320
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate CSA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.86 KB | Download | |
| Filter 119x119 IP54/TYPE12 | N/A | 32.26 KB | Download | |
| Fluted filter 116x108 IP55 | N/A | 31.54 KB | Download | |
| Manual PF/PFA 1x.000 - 6x.000 | N/A | 2.21 MB | Download | |
| Recom. of filter mat exchange | N/A | 42.31 KB | Download | |
| Manual FLZ 520/530 54x | N/A | 417.59 KB | Download | |
| Conformity PF/PFA 4th Gen. | N/A | 62.89 KB | Download |