GreenCool DTx 6000 Series
DTFI 6021
Green Series DTx 6000 Cooling Unit Side Mount or Fully Recessed for indoor app. 320W
230VAC LED CM 7035 R513A
Item number:
13874041055
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Energy efficient - The micro-channel design provides up to 40% higher heat rejection than standard condensers, improving heat transfer from the refrigerant to the ambient air
Product information "DTFI 6021 230V LED CM 7035"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Energy efficient - The micro-channel design provides up to 40% higher heat rejection than standard condensers, improving heat transfer from the refrigerant to the ambient air
- Item number
- 13874041055
- Colour lid/cover
- white
- Colour lid/cover RAL
- 7035
- Controller name
- LED
- Inrush current 50Hz
- 8 A
- Inrush current 60Hz
- 8 A
- IP protection (external)
- 24
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount or Fully Recessed
- Protection system (UL 50E / NEMA 250)
- Type 12
- Noise level (EN ISO3741) 50Hz
- 65 dB(A)
- Noise level (EN ISO3741) 60Hz
- 62 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 235 W
- Rated power consumption 60Hz
- 235 W
- Pre-fuse type
- gG
- Pre-fuse value
- 4 A
- Cooling capacity at L35/L25 (50Hz, W)
- 500 W
- Cooling capacity at L35/L25 (60Hz, W)
- 520 W
- Cooling capacity at L35/L35 (50Hz, W)
- 350 W
- Cooling capacity at L35/L35 (60Hz, W)
- 370 W
- Cooling capacity at L35/L35 (W) ETIM
- 350 W
- Cooling capacity at L35/L50 (50Hz, W)
- 240 W
- Cooling capacity at L35/L50 (60Hz, W)
- 260 W
- Amount of refrigerant (g)
- 315 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 280 m³/h
- Airflow extern 60Hz (m3/h)
- 280 m³/h
- Airflow intern 50Hz (m3/h)
- 280 m³/h
- Airflow intern 60Hz (m3/h)
- 280 m³/h
- Pre fuse type and value
- gG / 4 A
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 16 kg
- Operating temp. range (°C)
- 15-45 °C
- GTIN (EAN)
- 4061131273172
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 326 mm x 385 mm x 252 mm
- Item number
- 13874041055
- Colour lid/cover
- white
- Colour lid/cover RAL
- 7035
- Controller name
- LED
- Inrush current 50Hz
- 8 A
- Inrush current 60Hz
- 8 A
- IP protection (external)
- 24
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount or Fully Recessed
- Protection system (UL 50E / NEMA 250)
- Type 12
- Noise level (EN ISO3741) 50Hz
- 65 dB(A)
- Noise level (EN ISO3741) 60Hz
- 62 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 235 W
- Rated power consumption 60Hz
- 235 W
- Pre-fuse type
- gG
- Pre-fuse value
- 4 A
- Cooling capacity at L35/L25 (50Hz, BTU)
- 1706 btu/h
- Cooling capacity at L35/L25 (60Hz, BTU)
- 1774 btu/h
- Cooling capacity at L35/L35 (50Hz, BTU)
- 1194 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 1262 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 819 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 887 btu/h
- Amount of refrigerant (onze)
- 11.11 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 164.8 cfm
- Airflow extern 60Hz (cfm)
- 164.8 cfm
- Airflow intern 50Hz (cfm)
- 164.8 cfm
- Airflow intern 60Hz (cfm)
- 164.8 cfm
- Pre fuse type and value
- gG / 4 A
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 35.28 lb.
- Operating temp. Range (°F)
- 59-113 °F
- GTIN (EAN)
- 4061131273172
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 12.84 inch x 15.16 inch x 9.92 inch
Technical Data
Technical Drawings
DTFI 6021 230V LED CM 7035
- K
- 291 mm
- L
- 291 mm
- X
- 385 mm
- Y
- 326 mm
- Z1
- 75 mm
- Z2
- 170 mm
- K
- 11.46 in
- L
- 11.46 in
- X
- 15.16 in
- Y
- 12.83 in
- Z1
- 2.95 in
- Z2
- 6.69 in
Dimensions