GreenCool DTx 6000 Series
DTFS 6021
Green Series DTx 6000 Cooling Unit Side Mount or Fully Recessed for indoor app. 370W
230VAC DIS 7035 R513A
Item number:
13824251055
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Energy efficient - The micro-channel design provides up to 40% higher heat rejection than standard condensers, improving heat transfer from the refrigerant to the ambient air
Product information "DTFS 6021 230V DIS 7035"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Energy efficient - The micro-channel design provides up to 40% higher heat rejection than standard condensers, improving heat transfer from the refrigerant to the ambient air
- Item number
- 13824251055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Display
- Energy Efficiency Ratio 50Hz (EER)
- 2.1
- Energy Efficiency Ratio 60Hz (EER)
- 2.4
- Inrush current 50Hz
- 2.9 A
- Inrush current 60Hz
- 2.9 A
- IP protection (external)
- 24
- IP protection (internal)
- 55
- Mounting method cooling unit
- Side Mount or Fully Recessed
- Protection system (UL 50E / NEMA 250)
- Type 12
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.175 W
- Rated power consumption 60Hz
- 0.19 W
- Pre-fuse type
- gG
- Cooling capacity at L35/L35 (50Hz, W)
- 370 W
- Cooling capacity at L35/L35 (60Hz, W)
- 450 W
- Cooling capacity at L35/L35 (W) ETIM
- 370 W
- Cooling capacity at L35/L50 (50Hz, W)
- 320 W
- Cooling capacity at L35/L50 (60Hz, W)
- 350 W
- Amount of refrigerant (g)
- 150 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 290 m³/h
- Airflow extern 60Hz (m3/h)
- 340 m³/h
- Airflow intern 50Hz (m3/h)
- 290 m³/h
- Airflow intern 60Hz (m3/h)
- 340 m³/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 17.1 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131257141
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 550 mm x 280 mm x 210 mm
- Item number
- 13824251055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Display
- Energy Efficiency Ratio 50Hz (EER)
- 2.1
- Energy Efficiency Ratio 60Hz (EER)
- 2.4
- Inrush current 50Hz
- 2.9 A
- Inrush current 60Hz
- 2.9 A
- IP protection (external)
- 24
- IP protection (internal)
- 55
- Mounting method cooling unit
- Side Mount or Fully Recessed
- Protection system (UL 50E / NEMA 250)
- Type 12
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.175 W
- Rated power consumption 60Hz
- 0.19 W
- Pre-fuse type
- gG
- Cooling capacity at L35/L35 (50Hz, BTU)
- 1262 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 1535 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 1092 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 1194 btu/h
- Amount of refrigerant (onze)
- 5.29 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 171 cfm
- Airflow intern 50Hz (cfm)
- 171 cfm
- Airflow intern 60Hz (cfm)
- 200 cfm
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 37.5 lb.
- Operating temp. Range (°F)
- 59-131 °F
- GTIN (EAN)
- 4061131257141
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 21.65 inch x 11.02 inch x 8.27 inch
Technical Data