You are currently viewing content for: United States · English

Product information "DTI 8041ES 230V CSC 7035"

Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.

The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.

  • Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
  • Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
  • Service-friendly - The removable cover provides easy access to front-facing control components, while the micro-channel condenser design reduces clogging and simplifies cleaning during routine maintenance
  • Compact design - Half-recessed mounting reduces the cabinet footprint and saves space
Technical Data
Item number
13097998345
Colour lid/cover
light grey
Colour lid/cover RAL
7035
Controller name
Chinese Standard Controller
Energy Efficiency Ratio 50Hz (EER)
2.07
Energy Efficiency Ratio 60Hz (EER)
2.14
Inrush current 50Hz
6 A
Inrush current 60Hz
6 A
Noise level (EN ISO3741) 50Hz
65 dB(A)
Noise level (EN ISO3741) 60Hz
65 dB(A)
Number of phases
1
Rated power consumption 50Hz
0.386 W
Rated power consumption 60Hz
0.42 W
Pre-fuse value
10 A
Cooling capacity at L35/L35 (50Hz, W)
800 W
Cooling capacity at L35/L35 (60Hz, W)
900 W
Cooling capacity at L35/L35 (W) ETIM
800 W
Cooling capacity at L35/L50 (50Hz, W)
550 W
Cooling capacity at L35/L50 (60Hz, W)
650 W
Amount of refrigerant (g)
300 g
Type of refrigerant
R134a
Max. internal enclosure temp. (°C)
50 °C
Min. internal enclosure temp. (°C)
25 °C
Temperatur control
Yes (1)
Voltage range (50Hz)
207-253 V
Voltage range (60Hz)
207-253 V
Voltage type
AC
Type of cooling unit
Air/Air
Airflow extern 50Hz (m3/h)
620 m³/h
Airflow extern 60Hz (m3/h)
620 m³/h
Airflow intern 50Hz (m3/h)
535 m³/h
Weight of the product (kg)
20.5 kg
GTIN (EAN)
4061131244943
ETIM-Class
EC000855
Product dimensions (mm)
670 mm x 380 mm x 200 mm
Item number
13097998345
Colour lid/cover
light grey
Colour lid/cover RAL
7035
Controller name
Chinese Standard Controller
Energy Efficiency Ratio 50Hz (EER)
2.07
Energy Efficiency Ratio 60Hz (EER)
2.14
Inrush current 50Hz
6 A
Inrush current 60Hz
6 A
Noise level (EN ISO3741) 50Hz
65 dB(A)
Noise level (EN ISO3741) 60Hz
65 dB(A)
Number of phases
1
Rated power consumption 50Hz
0.386 W
Rated power consumption 60Hz
0.42 W
Pre-fuse value
10 A
Cooling capacity at L35/L35 (50Hz, BTU)
2729.6 btu/h
Cooling capacity at L35/L35 (60Hz, BTU)
3070.8 btu/h
Cooling capacity at L35/L50 (50Hz, BTU)
1876.6 btu/h
Cooling capacity at L35/L50 (60Hz, BTU)
2217.8 btu/h
Amount of refrigerant (onze)
660 oz.
Type of refrigerant
R134a
Max. internal enclosure temp. (°F)
122 °F
Min. internal enclosure temp. (°F)
77 °F
Temperatur control
Yes (1)
Voltage range (50Hz)
207-253 V
Voltage range (60Hz)
207-253 V
Voltage type
AC
Type of cooling unit
Air/Air
Airflow extern 50Hz (cfm)
365 cfm
Airflow intern 50Hz (cfm)
315 cfm
Weight of the product (lb.)
45.19 lb.
GTIN (EAN)
4061131244943
ETIM-Class
EC000855
Product dimensions (inch)
26.38 inch x 14.96 inch x 7.87 inch
Description Language Type Size Link
CAD drawing DE, EN, ES, FR, IT, PL, PT, RU, ZH STEP 12.18 MB Download
Product sheet DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 437.17 KB Download

Technical Drawings

DTI 8041ES 230V CSC 7035

Dimensions
A
640 mm
B
108 mm
C
221.9 mm
D
221.9 mm
E
95.2 mm
H
235 mm
I
350 mm
X
380 mm
Y
687 mm
Z
198 mm