DTx 9000 Series
DTI 9031
DTx 9000 Series Cooling Unit Partially Reccessed for indoor app. 510W
230VAC MC 7035 R134a
Item number:
13295071055
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
Product information "DTI 9031 230V MC 7035"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
- Item number
- 13295071055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Multi-Controller
- Energy Efficiency Ratio 50Hz (EER)
- 1.8
- Energy Efficiency Ratio 60Hz (EER)
- 1.66
- Inrush current 50Hz
- 14.3 A
- Inrush current 60Hz
- 13.8 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Partially Reccessed
- Noise level (EN ISO3741) 50Hz
- 63 dB(A)
- Noise level (EN ISO3741) 60Hz
- 63 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.283 W
- Rated power consumption 60Hz
- 0.337 W
- Pre-fuse type
- gG
- Pre-fuse value
- 4 A
- Cooling capacity at L35/L35 (50Hz, W)
- 510 W
- Cooling capacity at L35/L35 (60Hz, W)
- 560 W
- Cooling capacity at L35/L35 (W) ETIM
- 510 W
- Cooling capacity at L35/L50 (50Hz, W)
- 365 W
- Cooling capacity at L35/L50 (60Hz, W)
- 395 W
- Amount of refrigerant (g)
- 250 g
- Type of refrigerant
- R134a
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 345 m³/h
- Airflow extern 60Hz (m3/h)
- 345 m³/h
- Airflow intern 50Hz (m3/h)
- 280 m³/h
- Airflow intern 60Hz (m3/h)
- 280 m³/h
- Pre fuse type and value
- gG / 4 A
- Weight of the product (kg)
- 22 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131061021
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 565 mm x 310 mm x 212 mm
- Item number
- 13295071055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Multi-Controller
- Energy Efficiency Ratio 50Hz (EER)
- 1.8
- Energy Efficiency Ratio 60Hz (EER)
- 1.66
- Inrush current 50Hz
- 14.3 A
- Inrush current 60Hz
- 13.8 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Partially Reccessed
- Noise level (EN ISO3741) 50Hz
- 63 dB(A)
- Noise level (EN ISO3741) 60Hz
- 63 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.283 W
- Rated power consumption 60Hz
- 0.337 W
- Pre-fuse type
- gG
- Pre-fuse value
- 4 A
- Cooling capacity at L35/L35 (50Hz, BTU)
- 1740 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 1911 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 1245 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 1348 btu/h
- Amount of refrigerant (onze)
- 7087.38 oz.
- Type of refrigerant
- R134a
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 203 cfm
- Airflow intern 50Hz (cfm)
- 182 cfm
- Airflow intern 60Hz (cfm)
- 182 cfm
- Pre fuse type and value
- gG / 4 A
- Weight of the product (lb.)
- 48.51 lb.
- Operating temp. Range (°F)
- 59-131 °F
- GTIN (EAN)
- 4061131061021
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 22.25 inch x 12.21 inch x 8.35 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 2.28 MB | Download |
| Certificate EAC | DE, EN, RU | 1.57 MB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.81 MB | Download | |
| Product sheet | DE | 389.07 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 389.07 KB | Download | |
| Manual Controller | N/A | 4.38 MB | Download | |
| Manual DTx 9x31 | N/A | 1.15 MB | Download | |
| Supplement operating device | N/A | 1.17 MB | Download | |
| Supplement DTx 9031 230V CC/MC | N/A | 468.3 KB | Download | |
| Conformity DTx 9xx1 | N/A | 66.85 KB | Download | |
| Conformity_UKCA_085507005_Rev00_Sep21_DTI_DTS9xx1.pdf | N/A | 37.75 KB | Download | |
| Supplement Test mode + MM (MC) | N/A | 248.71 KB | Download |
Technical Drawings
DTI 9031 230V MC 7035
DTI variants partially recessed by 67 mm after installation
- K
- 495 mm
- L
- 265 mm
- X
- 310 mm
- Y
- 562 mm
- Z1
- 145 mm
- Z2
- 67 mm
- K
- 19.49 in
- L
- 10.43 in
- X
- 12.2 in
- Y
- 22.13 in
- Z1
- 5.71 in
- Z2
- 2.64 in
Dimensions