DTS 3000 Series
DTS 3261
DTS 3000 Series Cooling Unit Side Mount for outdoor app. 2000W
460VAC 3~ SC LH 7035 R513A
Item number:
13385736375
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
Product information "DTS 3261 460V 60Hz SC LH LT GY"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
- Item number
- 13385736375
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 1.43
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 3R/4
- Noise level (EN ISO3741) 60Hz
- 73 dB(A)
- Number of phases
- 3
- Rated power consumption 60Hz
- 1400 W
- Pre-fuse type
- CC
- Pre-fuse value
- 10 A
- Cooling capacity at L35/L35 (60Hz, W)
- 2000 W
- Cooling capacity at L35/L35 (W) ETIM
- 2000 W
- Cooling capacity at L35/L50 (60Hz, W)
- 1850 W
- Amount of refrigerant (g)
- 700 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 765 m³/h
- Airflow extern 60Hz (m3/h)
- 765 m³/h
- Airflow intern 50Hz (m3/h)
- 765 m³/h
- Airflow intern 60Hz (m3/h)
- 765 m³/h
- Pre fuse type and value
- CC / 10 A
- controlled cooling capacity range (Watt)
- 2051-2491 W
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 60 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131068822
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 1209 mm x 394 mm x 269 mm
- Item number
- 13385736375
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 1.43
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 3R/4
- Noise level (EN ISO3741) 60Hz
- 73 dB(A)
- Number of phases
- 3
- Rated power consumption 60Hz
- 1400 W
- Pre-fuse type
- CC
- Pre-fuse value
- 10 A
- Cooling capacity at L35/L35 (60Hz, BTU)
- 6825 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 6313 btu/h
- Amount of refrigerant (onze)
- 24.69 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 60Hz (cfm)
- 450 cfm
- Pre fuse type and value
- CC / 10 A
- controlled cooling capacity range (BTU)
- 7000-8500 btu/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 139 lb.
- Operating temp. Range (°F)
- 32-131 °F
- GTIN (EAN)
- 4061131068822
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 47.6 inch x 15.6 inch x 10.6 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 703.72 KB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 182.06 KB | Download | |
| Certificate EAC | DE, EN, RU | 1.57 MB | Download | |
| Product sheet | DE | 354.46 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 353.56 KB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 154.92 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 180.67 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.09 MB | Download | |
| Technical data sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 365.48 KB | Download | |
| Product drawing cutout | DE, EN, ES, FR, IT, PL, PT, RU, ZH | DXF | 6.7 KB | Download |
| Manual FLZ 520/530 54x | N/A | 417.59 KB | Download | |
| FLZ 520 THERMOSTAT +30..+140F | N/A | 61.13 KB | Download | |
| FLZ 520 THERMOSTAT +30..+140F | N/A | 33.81 KB | Download |
Technical Drawings
DTS 3261 460V 60Hz SC LH LT GY
Mounting holes Ø 8 mm
- A
- 350 mm
- B
- 330 mm
- C
- 100 mm
- D
- 292 mm
- E
- 15 mm
- F
- 228.6 mm
- G
- 38.1 mm
- H
- 162.3 mm
- I
- 360 mm
- J
- 545 mm
- K
- 34 mm
- L
- 200 mm
- M
- 80 mm
- X
- 395 mm
- Y
- 1209 mm
- Z
- 269 mm
- A
- 13.78 in
- B
- 12.99 in
- C
- 3.94 in
- D
- 11.5 in
- E
- 0.59 in
- F
- 9 in
- G
- 1.5 in
- H
- 6.39 in
- I
- 14.17 in
- J
- 21.46 in
- K
- 1.34 in
- L
- 7.87 in
- M
- 3.15 in
- X
- 15.55 in
- Y
- 47.6 in
- Z
- 10.59 in
Dimensions