ActivCool
DTS 5361
ActivCool DTS 5000 Cooling Unit Side Mount for outdoor app. 1500W
400VAC LED 7035 R513A
Item number:
13584336355
The DTS 5000 Series cooling units deliver reliable enclosure cooling designed to keep industrial operations running. LED status indication or an optional full digital display provides instant visibility, while a pre-installed gasket enables fast, consistent installation. External access to major components improves safety by reducing exposure to energized enclosures and helps minimize service downtime.Available in optimized capacities from 4,000-10,000 Btu/hr (1.17kW-2.93kW) with Type 12, 3R, and 4X protection options, the DTS 5000 Series is built for demanding environments from factory floors to outdoor infrastructure. Low-GWP R513A refrigerant supports compliance with evolving regulations, giving OEMs, integrators, and end users a future-ready cooling platform that installs easily, integrates cleanly, and is simple to service.
Product information "DTS 5361 513A 400/460V 7035 LED "
The DTS 5000 Series cooling units deliver reliable enclosure cooling designed to keep industrial operations running. LED status indication or an optional full digital display provides instant visibility, while a pre-installed gasket enables fast, consistent installation. External access to major components improves safety by reducing exposure to energized enclosures and helps minimize service downtime.Available in optimized capacities from 4,000-10,000 Btu/hr (1.17kW-2.93kW) with Type 12, 3R, and 4X protection options, the DTS 5000 Series is built for demanding environments from factory floors to outdoor infrastructure. Low-GWP R513A refrigerant supports compliance with evolving regulations, giving OEMs, integrators, and end users a future-ready cooling platform that installs easily, integrates cleanly, and is simple to service.
- Item number
- 13584336355
- Colour lid/cover
- light grey
- Colour lid/cover ANSI
- 61
- Colour lid/cover RAL
- 7035
- Controller name
- LED
- Energy Efficiency Ratio 50Hz (EER)
- 1.40
- Energy Efficiency Ratio 60Hz (EER)
- 1.40
- Inrush current 50Hz
- 10 A
- Inrush current 60Hz
- 10 A
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 3R/4
- Noise level (EN ISO3741) 60Hz
- 69 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 1075 W
- Rated power consumption 60Hz
- 1075 W
- Pre-fuse type
- CC
- Pre-fuse value
- 4.5 A
- Cooling capacity at L35/L35 (50Hz, W)
- 1500 W
- Cooling capacity at L35/L35 (60Hz, W)
- 1500 W
- Cooling capacity at L35/L35 (W) ETIM
- 1500 W
- Cooling capacity at L35/L50 (50Hz, W)
- 1080 W
- Cooling capacity at L35/L50 (60Hz, W)
- 1080 W
- Amount of refrigerant (g)
- 520 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 1060 m³/h
- Airflow extern 60Hz (m3/h)
- 1060 m³/h
- Airflow intern 50Hz (m3/h)
- 890 m³/h
- Airflow intern 60Hz (m3/h)
- 890 m³/h
- Pre fuse type and value
- CC / 4.5 A
- controlled cooling capacity range (Watt)
- 2051-2491 W
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 49 kg
- Operating temp. range (°C)
- 10-55 °C
- GTIN (EAN)
- 4061131262107
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 925 mm x 300 mm x 485 mm
- Item number
- 13584336355
- Colour lid/cover
- light grey
- Colour lid/cover ANSI
- 61
- Colour lid/cover RAL
- 7035
- Controller name
- LED
- Energy Efficiency Ratio 50Hz (EER)
- 1.40
- Energy Efficiency Ratio 60Hz (EER)
- 1.40
- Inrush current 50Hz
- 10 A
- Inrush current 60Hz
- 10 A
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 3R/4
- Noise level (EN ISO3741) 60Hz
- 69 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 1075 W
- Rated power consumption 60Hz
- 1075 W
- Pre-fuse type
- CC
- Pre-fuse value
- 4.5 A
- Cooling capacity at L35/L35 (50Hz, BTU)
- 5118 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 5118 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 3685 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 3685 btu/h
- Amount of refrigerant (onze)
- 18.34 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 414-506 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 624 cfm
- Airflow extern 60Hz (cfm)
- 624 cfm
- Airflow intern 50Hz (cfm)
- 523 cfm
- Airflow intern 60Hz (cfm)
- 523 cfm
- Pre fuse type and value
- CC / 4.5 A
- controlled cooling capacity range (BTU)
- 7000-8500 btu/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 108.03 lb.
- Operating temp. Range (°F)
- 50-131 °F
- GTIN (EAN)
- 4061131262107
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 36.42 inch x 11.81 inch x 19.09 inch
Technical Data
Technical Drawings
DTS 5361 513A 400/460V 7035 LED
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 350 mm
- B
- 330 mm
- C
- 100 mm
- D
- 292 mm
- E
- 15 mm
- F
- 228.6 mm
- G
- 38.1 mm
- H
- 162.3 mm
- I
- 360 mm
- J
- 545 mm
- K
- 34 mm
- L
- 200 mm
- M
- 80 mm
- X
- 300 mm
- Y
- 925 mm
- Z
- 485 mm
- A
- 13.78 in
- B
- 12.99 in
- C
- 3.94 in
- D
- 11.5 in
- E
- 0.59 in
- F
- 9 in
- G
- 1.5 in
- H
- 6.39 in
- I
- 14.17 in
- J
- 21.46 in
- K
- 1.34 in
- L
- 7.87 in
- M
- 3.15 in
- X
- 11.81 in
- Y
- 36.42 in
- Z
- 19.1 in
Dimensions