ActivCool
DTS 5381
ActivCool DTS 5000 Cooling Unit Side Mount for indoor app. 1500W
230VAC LED 9006 R513A
Item number:
13584341178
The DTS 5000 Series cooling units deliver reliable enclosure cooling designed to keep industrial operations running. LED status indication or an optional full digital display provides instant visibility, while a pre-installed gasket enables fast, consistent installation. External access to major components improves safety by reducing exposure to energized enclosures and helps minimize service downtime.Available in optimized capacities from 4,000-10,000 Btu/hr (1.17kW-2.93kW) with Type 12, 3R, and 4X protection options, the DTS 5000 Series is built for demanding environments from factory floors to outdoor infrastructure. Low-GWP R513A refrigerant supports compliance with evolving regulations, giving OEMs, integrators, and end users a future-ready cooling platform that installs easily, integrates cleanly, and is simple to service.
Product information "DTS 5381 513A 230V 304SS LED LA LH"
The DTS 5000 Series cooling units deliver reliable enclosure cooling designed to keep industrial operations running. LED status indication or an optional full digital display provides instant visibility, while a pre-installed gasket enables fast, consistent installation. External access to major components improves safety by reducing exposure to energized enclosures and helps minimize service downtime.Available in optimized capacities from 4,000-10,000 Btu/hr (1.17kW-2.93kW) with Type 12, 3R, and 4X protection options, the DTS 5000 Series is built for demanding environments from factory floors to outdoor infrastructure. Low-GWP R513A refrigerant supports compliance with evolving regulations, giving OEMs, integrators, and end users a future-ready cooling platform that installs easily, integrates cleanly, and is simple to service.
- Item number
- 13584341178
- Colour lid/cover
- stainless steel
- Colour lid/cover ANSI
- 61
- Colour lid/cover RAL
- 9006
- Controller name
- LED
- Energy Efficiency Ratio 50Hz (EER)
- 1.4
- Energy Efficiency Ratio 60Hz (EER)
- 1.4
- Heating function
- Yes (1)
- Inrush current 50Hz
- 22 A
- Inrush current 60Hz
- 22 A
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 50Hz
- 69 dB(A)
- Noise level (EN ISO3741) 60Hz
- 69 dB(A)
- Number of phases
- 1
- El. heating power
- 1500 W
- Rated power consumption 50Hz
- 1075 W
- Rated power consumption 60Hz
- 1075 W
- Pre-fuse type
- CC
- Pre-fuse value
- 10 A
- Cooling capacity at L35/L35 (50Hz, W)
- 1500 W
- Cooling capacity at L35/L35 (60Hz, W)
- 1500 W
- Cooling capacity at L35/L35 (W) ETIM
- 1500 W
- Cooling capacity at L35/L50 (50Hz, W)
- 5118 W
- Cooling capacity at L35/L50 (60Hz, W)
- 1080 W
- Amount of refrigerant (g)
- 520 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 1060 m³/h
- Airflow extern 60Hz (m3/h)
- 1060 m³/h
- Airflow intern 50Hz (m3/h)
- 890 m³/h
- Airflow intern 60Hz (m3/h)
- 890 m³/h
- Pre fuse type and value
- CC / 10 A
- controlled cooling capacity range (Watt)
- 2051-2491 W
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 49 kg
- Operating temp. range (°C)
- -25-55 °C
- GTIN (EAN)
- 4061131262145
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 925 mm x 300 mm x 485 mm
- Item number
- 13584341178
- Colour lid/cover
- stainless steel
- Colour lid/cover ANSI
- 61
- Colour lid/cover RAL
- 9006
- Controller name
- LED
- Energy Efficiency Ratio 50Hz (EER)
- 1.4
- Energy Efficiency Ratio 60Hz (EER)
- 1.4
- Heating function
- Yes (1)
- Inrush current 50Hz
- 22 A
- Inrush current 60Hz
- 22 A
- IP protection (external)
- 34
- IP protection (internal)
- 56
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Noise level (EN ISO3741) 50Hz
- 69 dB(A)
- Noise level (EN ISO3741) 60Hz
- 69 dB(A)
- Number of phases
- 1
- El. heating power
- 1500 W
- Rated power consumption 50Hz
- 1075 W
- Rated power consumption 60Hz
- 1075 W
- Pre-fuse type
- CC
- Pre-fuse value
- 10 A
- Cooling capacity at L35/L35 (50Hz, BTU)
- 5118 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 5118 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 3685 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 3685 btu/h
- Amount of refrigerant (onze)
- 18.34 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 624 cfm
- Airflow extern 60Hz (cfm)
- 624 cfm
- Airflow intern 50Hz (cfm)
- 523 cfm
- Airflow intern 60Hz (cfm)
- 523 cfm
- Pre fuse type and value
- CC / 10 A
- controlled cooling capacity range (BTU)
- 7000-8500 btu/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 108.03 lb.
- Operating temp. Range (°F)
- -13-131 °F
- GTIN (EAN)
- 4061131262145
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 36.42 inch x 11.81 inch x 19.09 inch
Technical Data
Technical Drawings
DTS 5381 513A 230V 304SS LED LA LH
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 350 mm
- B
- 330 mm
- C
- 100 mm
- D
- 292 mm
- E
- 15 mm
- F
- 228.6 mm
- G
- 38.1 mm
- H
- 162.3 mm
- I
- 360 mm
- J
- 545 mm
- K
- 34 mm
- L
- 200 mm
- M
- 80 mm
- X
- 300 mm
- Y
- 925 mm
- Z
- 485 mm
- A
- 13.78 in
- B
- 12.99 in
- C
- 3.94 in
- D
- 11.5 in
- E
- 0.59 in
- F
- 9 in
- G
- 1.5 in
- H
- 6.39 in
- I
- 14.17 in
- J
- 21.46 in
- K
- 1.34 in
- L
- 7.87 in
- M
- 3.15 in
- X
- 11.81 in
- Y
- 36.42 in
- Z
- 19.1 in
Dimensions