GreenCool DTx 6000 Series
DTS 9011H
Green Series DTx 6000 Cooling Unit Side Mount or Fully Recessed for indoor app. 300W
230VAC LED 7035 R513A
Item number:
13883941055
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Energy efficient - The micro-channel design provides up to 40% higher heat rejection than standard condensers, improving heat transfer from the refrigerant to the ambient air
Product information "DTS 6011H 230V LED 7035"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Energy efficient - The micro-channel design provides up to 40% higher heat rejection than standard condensers, improving heat transfer from the refrigerant to the ambient air
- Item number
- 13883941055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- LED
- Energy Efficiency Ratio 50Hz (EER)
- 1.09
- Energy Efficiency Ratio 60Hz (EER)
- 1.17
- Inrush current 50Hz
- 4 A
- Inrush current 60Hz
- 4 A
- IP protection (external)
- 24
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount or Fully Recessed
- Protection system (UL 50E / NEMA 250)
- Type 12
- Noise level (EN ISO3741) 50Hz
- 64 dB(A)
- Noise level (EN ISO3741) 60Hz
- 65 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 270 W
- Rated power consumption 60Hz
- 285 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Cooling capacity at L35/L35 (50Hz, W)
- 320 W
- Cooling capacity at L35/L35 (60Hz, W)
- 350 W
- Cooling capacity at L35/L35 (W) ETIM
- 320 W
- Cooling capacity at L35/L50 (50Hz, W)
- 180 W
- Cooling capacity at L35/L50 (60Hz, W)
- 210 W
- Amount of refrigerant (g)
- 180 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 180 m³/h
- Airflow extern 60Hz (m3/h)
- 180 m³/h
- Airflow intern 50Hz (m3/h)
- 90 m³/h
- Airflow intern 60Hz (m3/h)
- 90 m³/h
- Pre fuse type and value
- gG / 2 A
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 15 kg
- Operating temp. range (°C)
- 15-45 °C
- GTIN (EAN)
- 4061131273240
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 300 mm x 495 mm x 140 mm
- Cooling capacity at L35/L45 (50Hz, W)
- 270 W
- Cooling capacity at L35/L45 (60Hz, W)
- 290 W
- Item number
- 13883941055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- LED
- Energy Efficiency Ratio 50Hz (EER)
- 1.09
- Energy Efficiency Ratio 60Hz (EER)
- 1.17
- Inrush current 50Hz
- 4 A
- Inrush current 60Hz
- 4 A
- IP protection (external)
- 24
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount or Fully Recessed
- Protection system (UL 50E / NEMA 250)
- Type 12
- Noise level (EN ISO3741) 50Hz
- 64 dB(A)
- Noise level (EN ISO3741) 60Hz
- 65 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 270 W
- Rated power consumption 60Hz
- 285 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Cooling capacity at L35/L35 (50Hz, BTU)
- 1092.54 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 1194.95 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 614 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 717 btu/h
- Amount of refrigerant (onze)
- 6.35 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 106 cfm
- Airflow extern 60Hz (cfm)
- 106 cfm
- Airflow intern 50Hz (cfm)
- 53 cfm
- Airflow intern 60Hz (cfm)
- 53 cfm
- Pre fuse type and value
- gG / 2 A
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 33.075 lb.
- Operating temp. Range (°F)
- 59-113 °F
- GTIN (EAN)
- 4061131273240
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 11.81 inch x 19.49 inch x 5.51 inch
- Cooling capacity at L35/L45 (50Hz, BTU)
- 921.81 btu/h
- Cooling capacity at L35/L45 (60Hz, BTU)
- 990.1 btu/h
Technical Data
Technical Drawings
DTS 6011H 230V LED 7035
- K
- 218 mm
- L
- 471 mm
- X
- 495 mm
- Y
- 300 mm
- Z
- 140 mm
- K
- 8.58 in
- L
- 18.54 in
- X
- 19.49 in
- Y
- 11.81 in
- Z
- 5.51 in
Dimensions