GreenCool DTx 6000 Series
DTS 6304C
Green Series DTx 6000 Compact Cooling Unit Side Mount for indoor app. 1000W
400VAC LED 7035 R1234yf
Item number:
13888349355
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
- Compact design - Enables easy integration into small cabinets or compact machines
Product information "DTS 6304C 400/460V LED 7035"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
- Compact design - Enables easy integration into small cabinets or compact machines
- Item number
- 13888349355
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- LED
- Energy Efficiency Ratio 50Hz (EER)
- 2.4
- Energy Efficiency Ratio 60Hz (EER)
- 2.2
- Inrush current 50Hz
- 6.3 A
- Inrush current 60Hz
- 5.6 A
- IP protection (external)
- 24
- IP protection (internal)
- 55
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Number of phases
- 1
- Rated power consumption 50Hz
- 600 W
- Rated power consumption 60Hz
- 700 W
- Pre-fuse type
- gG
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L25 (50Hz, W)
- 1560 W
- Cooling capacity at L35/L25 (60Hz, W)
- 1620 W
- Cooling capacity at L35/L35 (50Hz, W)
- 1430 W
- Cooling capacity at L35/L35 (60Hz, W)
- 1500 W
- Cooling capacity at L35/L35 (W) ETIM
- 1430 W
- Cooling capacity at L35/L50 (50Hz, W)
- 1120 W
- Cooling capacity at L35/L50 (60Hz, W)
- 1160 W
- Amount of refrigerant (g)
- 400 g
- Type of refrigerant
- R1234yf
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 400-460 V
- Voltage range (60Hz)
- 400-460 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 885 m³/h
- Airflow extern 60Hz (m3/h)
- 920 m³/h
- Airflow intern 50Hz (m3/h)
- 885 m³/h
- Airflow intern 60Hz (m3/h)
- 920 m³/h
- Pre fuse type and value
- gG / 6 A
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 39 kg
- Operating temp. range (°C)
- 15-60 °C
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 962 mm x 418 mm x 244 mm
- Item number
- 13888349355
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- LED
- Energy Efficiency Ratio 50Hz (EER)
- 2.4
- Energy Efficiency Ratio 60Hz (EER)
- 2.2
- Inrush current 50Hz
- 6.3 A
- Inrush current 60Hz
- 5.6 A
- IP protection (external)
- 24
- IP protection (internal)
- 55
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Number of phases
- 1
- Rated power consumption 50Hz
- 600 W
- Rated power consumption 60Hz
- 700 W
- Pre-fuse type
- gG
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L25 (50Hz, BTU)
- 5326 btu/h
- Cooling capacity at L35/L25 (60Hz, BTU)
- 5528 btu/h
- Cooling capacity at L35/L35 (50Hz, BTU)
- 4882 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 5119 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 3823 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 3958 btu/h
- Amount of refrigerant (onze)
- 14.11 oz.
- Type of refrigerant
- R1234yf
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 400-460 V
- Voltage range (60Hz)
- 400-460 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 521 cfm
- Airflow extern 60Hz (cfm)
- 541.5 cfm
- Airflow intern 50Hz (cfm)
- 521 cfm
- Airflow intern 60Hz (cfm)
- 541.5 cfm
- Pre fuse type and value
- gG / 6 A
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 85.98 lb.
- Operating temp. Range (°F)
- 59-140 °F
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 37.88 inch x 16.46 inch x 9.61 inch
Technical Data
Technical Drawings
DTS 6304C 400/460V LED 7035
DTI variants partially recessed by 60 mm after installation
- X
- 418 mm
- Y
- 962 mm
- Z
- 244 mm
- Z1
- 187 mm
- Z2
- 57 mm
- X
- 16.46 in
- Y
- 37.87 in
- Z
- 9.61 in
- Z1
- 7.36 in
- Z2
- 2.24 in
Dimensions