GreenCool DTx 6000 Series
DTS 6X1E
X-Series DTx 6000 Cooling Unit Side Mount for indoor app. 1000-2800W
400VAC 7035 R513A
Item number:
13887372055
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
Product information "DTS 6X1E R513A 400V 7035"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
- Item number
- 13887372055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Premium Controller
- Energy Efficiency Ratio 50Hz (EER)
- 2.6
- Energy Efficiency Ratio 60Hz (EER)
- 2.6
- Inrush current 50Hz
- 2.4 A
- Inrush current 60Hz
- 2.4 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Number of phases
- 1
- Rated power consumption 50Hz
- 1000 W
- Rated power consumption 60Hz
- 1000 W
- Pre-fuse type
- C
- Pre-fuse value
- 10 A
- Cooling capacity at L35/L25 (50Hz, W)
- 3000 W
- Cooling capacity at L35/L25 (60Hz, W)
- 3000 W
- Cooling capacity at L35/L35 (50Hz, W)
- 2600 W
- Cooling capacity at L35/L35 (60Hz, W)
- 2600 W
- Cooling capacity at L35/L35 (W) ETIM
- 2600 W
- Cooling capacity at L35/L50 (50Hz, W)
- 2100 W
- Cooling capacity at L35/L50 (60Hz, W)
- 2100 W
- Amount of refrigerant (g)
- 550 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 50Hz (m3/h)
- 1400 m³/h
- Airflow intern 60Hz (m3/h)
- 1400 m³/h
- Pre fuse type and value
- C / 10 A
- controlled cooling capacity range (Watt)
- 500-2600 W
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 67 kg
- Operating temp. range (°C)
- 10-60 °C
- GTIN (EAN)
- 4061131274407
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 1538 mm x 485 mm x 278 mm
- Item number
- 13887372055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Premium Controller
- Energy Efficiency Ratio 50Hz (EER)
- 2.6
- Energy Efficiency Ratio 60Hz (EER)
- 2.6
- Inrush current 50Hz
- 2.4 A
- Inrush current 60Hz
- 2.4 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Number of phases
- 1
- Rated power consumption 50Hz
- 1000 W
- Rated power consumption 60Hz
- 1000 W
- Pre-fuse type
- C
- Pre-fuse value
- 10 A
- Cooling capacity at L35/L25 (50Hz, BTU)
- 10236 btu/h
- Cooling capacity at L35/L25 (60Hz, BTU)
- 10236 btu/h
- Cooling capacity at L35/L35 (50Hz, BTU)
- 8877 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 8877 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 7165 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 7165 btu/h
- Amount of refrigerant (onze)
- 19.40 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 50Hz (cfm)
- 824 cfm
- Airflow intern 60Hz (cfm)
- 824 cfm
- Pre fuse type and value
- C / 10 A
- controlled cooling capacity range (BTU)
- 1707-8876 btu/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 147.71 lb.
- Operating temp. Range (°F)
- 50-140 °F
- GTIN (EAN)
- 4061131274407
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 60.56 inch x 19.1 inch x 10.95 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 423.07 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 421.03 KB | Download | |
| Certificate EAC | DE, EN, RU | 1.57 MB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | zip | 749.6 KB | Download |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 25 MB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | zip | 2.26 MB | Download |
Technical Drawings
DTS 6X1E R513A 400V 7035
DTI variants partially recessed by 60 mm after installation
- K
- 1510 mm
- L
- 450 mm
- X
- 485 mm
- Y
- 1538 mm
- Z1
- 218 mm
- Z2
- 60 mm
- K
- 59.45 in
- L
- 17.72 in
- X
- 19.09 in
- Y
- 60.55 in
- Z1
- 8.58 in
- Z2
- 2.36 in
Dimensions