DTx 8000 XL
DTS 81261
DTx 8000 XL Series Cooling Unit Side Mount for outdoor app. 12500W
400VAC 3~ IC LH IAU 7035 R410A
Item number:
13082132470
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.No matter whether electrical enclosures are exposed to extreme heat, cold, wet or dust, safety in harsh environments is ensured.
Pfannenberg has equipment packages in the DTS/I 8000 series for all these environmental conditions, thus offering the largest possible area of application, in temperatures ranging from -40 °C to maximum +55 °C.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.No matter whether electrical enclosures are exposed to extreme heat, cold, wet or dust, safety in harsh environments is ensured.
Pfannenberg has equipment packages in the DTS/I 8000 series for all these environmental conditions, thus offering the largest possible area of application, in temperatures ranging from -40 °C to maximum +55 °C.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
- Service-friendly - The removable cover provides easy access to front-facing control components, while the micro-channel condenser design reduces clogging and simplifies cleaning during routine maintenance
Product information "DTS 81261 IAU 400V 3~ IC LAP"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.No matter whether electrical enclosures are exposed to extreme heat, cold, wet or dust, safety in harsh environments is ensured.
Pfannenberg has equipment packages in the DTS/I 8000 series for all these environmental conditions, thus offering the largest possible area of application, in temperatures ranging from -40 °C to maximum +55 °C.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.No matter whether electrical enclosures are exposed to extreme heat, cold, wet or dust, safety in harsh environments is ensured.
Pfannenberg has equipment packages in the DTS/I 8000 series for all these environmental conditions, thus offering the largest possible area of application, in temperatures ranging from -40 °C to maximum +55 °C.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
- Service-friendly - The removable cover provides easy access to front-facing control components, while the micro-channel condenser design reduces clogging and simplifies cleaning during routine maintenance
- Item number
- 13082132470
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Intelligent Controller
- Inrush current 50Hz
- 50 A
- IP protection (external)
- 34
- IP protection (internal)
- 55
- Mounting method cooling unit
- Side Mount
- Noise level (EN ISO3741) 60Hz
- 73 dB(A)
- Number of phases
- 3
- Cooling capacity at L35/L35 (50Hz, W)
- 12500 W
- Cooling capacity at L35/L35 (W) ETIM
- 12500 W
- Amount of refrigerant (g)
- 3500 g
- Type of refrigerant
- R410A
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 6000 m³/h
- Airflow extern 60Hz (m3/h)
- 6000 m³/h
- Airflow intern 50Hz (m3/h)
- 5000 m³/h
- Airflow intern 60Hz (m3/h)
- 5000 m³/h
- Cooling capacity at L27/L35 (50Hz, W)
- 12500 W
- Cooling capacity at L27/L50 (50Hz, W)
- 8800 W
- Weight of the product (kg)
- 170 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131253839
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 2000 mm x 800 mm x 500 mm
- Item number
- 13082132470
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Intelligent Controller
- Inrush current 50Hz
- 50 A
- IP protection (external)
- 34
- IP protection (internal)
- 55
- Mounting method cooling unit
- Side Mount
- Noise level (EN ISO3741) 60Hz
- 73 dB(A)
- Number of phases
- 3
- Cooling capacity at L35/L35 (50Hz, BTU)
- 42650 btu/h
- Amount of refrigerant (onze)
- 7700 oz.
- Type of refrigerant
- R410A
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 3529 cfm
- Airflow intern 50Hz (cfm)
- 2941 cfm
- Cooling capacity at L27/L35 (50Hz, BTU)
- 42676 btu/h
- Cooling capacity at L27/L50 (50Hz, BTU)
- 30044 btu/h
- Weight of the product (lb.)
- 374.79 lb.
- Operating temp. Range (°F)
- 59-131 °F
- GTIN (EAN)
- 4061131253839
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 78.74 inch x 31.50 inch x 19.69 inch
Technical Data