DTx 9000 Series
DTS 9041
DTx 9000 Series Cooling Unit Side Mount for indoor app. 870W
230VAC SC 7035 R134a
Item number:
13249041055
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
Product information "DTS 9041 230V SC 7035"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
- Item number
- 13249041055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Standard Controller
- Energy Efficiency Ratio 50Hz (EER)
- 1.66
- Inrush current 50Hz
- 22.16 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Noise level (EN ISO3741) 50Hz
- 63 dB(A)
- Noise level (EN ISO3741) 60Hz
- 63 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.524 W
- Pre-fuse type
- gG
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L35 (50Hz, W)
- 870 W
- Cooling capacity at L35/L35 (W) ETIM
- 870 W
- Cooling capacity at L35/L50 (50Hz, W)
- 580 W
- Amount of refrigerant (g)
- 400 g
- Type of refrigerant
- R134a
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 300 m³/h
- Airflow extern 60Hz (m3/h)
- 300 m³/h
- Airflow intern 50Hz (m3/h)
- 300 m³/h
- Airflow intern 60Hz (m3/h)
- 300 m³/h
- Pre fuse type and value
- gG / 6 A
- Weight of the product (kg)
- 29.5 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131054047
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 607 mm x 380 mm x 231 mm
- Item number
- 13249041055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Standard Controller
- Energy Efficiency Ratio 50Hz (EER)
- 1.66
- Inrush current 50Hz
- 22.16 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Noise level (EN ISO3741) 50Hz
- 63 dB(A)
- Noise level (EN ISO3741) 60Hz
- 63 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.524 W
- Pre-fuse type
- gG
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L35 (50Hz, BTU)
- 2969 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 1979 btu/h
- Amount of refrigerant (onze)
- 11339.81 oz.
- Type of refrigerant
- R134a
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 177 cfm
- Airflow intern 50Hz (cfm)
- 177 cfm
- Airflow intern 60Hz (cfm)
- 177 cfm
- Pre fuse type and value
- gG / 6 A
- Weight of the product (lb.)
- 65.048 lb.
- Operating temp. Range (°F)
- 59-131 °F
- GTIN (EAN)
- 4061131054047
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 23.9 inch x 14.96 inch x 9.1 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 360.51 KB | Download | |
| Product sheet | DE | 422.85 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 422.85 KB | Download | |
| Product sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 392.28 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.81 MB | Download | |
| Certificate EAC | DE, EN, RU | 1.57 MB | Download | |
| Manual DTx 9x41 | N/A | 1.81 MB | Download | |
| Supplement DTX 9041 230V SC | N/A | 455.63 KB | Download | |
| Conformity DTx 9xx1 | N/A | 66.85 KB | Download | |
| Conformity_UKCA_085507005_Rev00_Sep21_DTI_DTS9xx1.pdf | N/A | 37.75 KB | Download |
Technical Drawings
DTS 9041 230V SC 7035
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 472 mm
- B
- 282 mm
- C
- 272 mm
- D
- 150 mm
- E
- 288 mm
- F
- 40 mm
- G
- 300 mm
- X
- 380 mm
- Y
- 604 mm
- Z
- 231 mm
- A
- 18.58 in
- B
- 11.1 in
- C
- 10.71 in
- D
- 5.91 in
- E
- 11.34 in
- F
- 1.57 in
- G
- 11.81 in
- X
- 14.96 in
- Y
- 23.78 in
- Z
- 9.09 in
Dimensions