GreenCool DTT 6000 Series
DTT 6101
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC CON R513A
Item number:
13256171051
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Condensate protection - Fourfold protection against condensate thanks to an ideal, patented condensate management system
- Condensate protection - Warm air is distributed across a large evaporator, reducing air speed and minimizing the risk of water carryover into the electrical enclosure
- Condensate protection - Positioning the evaporator in the upper section of the cooling unit supports trouble-free condensate drainage without contact with the electrical enclosure
- Condensate protection - Optimized refrigeration circuit prevents cold bridge formation and reduces the risk of condensate dripping into the electrical enclosure
Description
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Condensate protection - Fourfold protection against condensate thanks to an ideal, patented condensate management system
- Condensate protection - Warm air is distributed across a large evaporator, reducing air speed and minimizing the risk of water carryover into the electrical enclosure
- Condensate protection - Positioning the evaporator in the upper section of the cooling unit supports trouble-free condensate drainage without contact with the electrical enclosure
- Condensate protection - Optimized refrigeration circuit prevents cold bridge formation and reduces the risk of condensate dripping into the electrical enclosure
Product information "DTT 6101 230V CON RAL"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Condensate protection - Fourfold protection against condensate thanks to an ideal, patented condensate management system
- Condensate protection - Warm air is distributed across a large evaporator, reducing air speed and minimizing the risk of water carryover into the electrical enclosure
- Condensate protection - Positioning the evaporator in the upper section of the cooling unit supports trouble-free condensate drainage without contact with the electrical enclosure
- Condensate protection - Optimized refrigeration circuit prevents cold bridge formation and reduces the risk of condensate dripping into the electrical enclosure
- Item number
- 13256171051
- Controller name
- Connect
- Energy Efficiency Ratio 50Hz (EER)
- 1.09
- Energy Efficiency Ratio 60Hz (EER)
- 1.25
- Inrush current 50Hz
- 19.7 A
- Inrush current 60Hz
- 23 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Top Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Noise level (EN ISO3741) 50Hz
- 62 dB(A)
- Noise level (EN ISO3741) 60Hz
- 62 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.458 W
- Rated power consumption 60Hz
- 0.532 W
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L35 (50Hz, W)
- 500 W
- Cooling capacity at L35/L35 (60Hz, W)
- 665 W
- Cooling capacity at L35/L35 (W) ETIM
- 500 W
- Cooling capacity at L35/L50 (50Hz, W)
- 370 W
- Cooling capacity at L35/L50 (60Hz, W)
- 400 W
- Amount of refrigerant (g)
- 400 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 50Hz (m3/h)
- 570 m³/h
- Airflow intern 60Hz (m3/h)
- 590 m³/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 33 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131054764
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 451 mm x 588 mm x 393 mm
- Item number
- 13256171051
- Controller name
- Connect
- Energy Efficiency Ratio 50Hz (EER)
- 1.09
- Energy Efficiency Ratio 60Hz (EER)
- 1.25
- Inrush current 50Hz
- 19.7 A
- Inrush current 60Hz
- 23 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Top Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Noise level (EN ISO3741) 50Hz
- 62 dB(A)
- Noise level (EN ISO3741) 60Hz
- 62 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.458 W
- Rated power consumption 60Hz
- 0.532 W
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L35 (50Hz, BTU)
- 1706 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 2269 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 1262 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 1365 btu/h
- Amount of refrigerant (onze)
- 11339.81 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 50Hz (cfm)
- 335 cfm
- Airflow intern 60Hz (cfm)
- 335 cfm
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 72.765 lb.
- Operating temp. Range (°F)
- 59-131 °F
- GTIN (EAN)
- 4061131054764
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 17.76 inch x 23.15 inch x 15.47 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate EAC | DE, EN, RU | 1.57 MB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 48.7 MB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 164.73 KB | Download | |
| Product sheet | DE | 490.88 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 489.43 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | zip | 1.29 MB | Download |
| Conformity DTT 6xx1 | N/A | 70.84 KB | Download | |
| Conformity_UKCA_085507007_Rev00_Sep21_DTT6xx1.pdf | N/A | 37.21 KB | Download | |
| Short operat. instruction | N/A | 1000.75 KB | Download | |
| OP. inst. DTT 61/6201 230V MC | N/A | 48.7 MB | Download | |
| Supplement Test mode + MM (MC) | N/A | 248.71 KB | Download |
Technical Drawings
DTT 6101 230V CON RAL
- A
- 260 mm
- B
- 492 mm
- X
- 588 mm
- Y
- 451 mm
- Z
- 393 mm
- A
- 10.24 in
- B
- 19.37 in
- X
- 23.15 in
- Y
- 17.76 in
- Z
- 15.47 in
Dimensions
Diagrams
Skip product gallery
Similar products
DTT 6101
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 7035 R513A
Subscription
DTT 6104
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
CON 7035 R1234yf
Subscription
DTT 6104
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
LED 7035 R1234yf
Subscription
DTT 6104
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC CON 7035 R1234yf
Subscription
DTT 6104
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC LED 7035 R1234yf
Subscription
DTT 6104
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC LED 9006 R1234yf
Subscription
DTT 6104
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC CON 7035 R1234yf
Subscription
DTT 6104
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 7035 R1234yf
Subscription
DTT 6204
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
CON 7035 R1234yf
Subscription
DTT 6204
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
LED 7035 R1234yf
Subscription
DTT 6204
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC CON 7035 R1234yf
Subscription
DTT 6204
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC LED 7035 R1234yf
Subscription
DTT 6204
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC LED 9006 R1234yf
Subscription
DTT 6204
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC CON 7035 R1234yf
Subscription
DTT 6204
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 7035 R1234yf
Subscription
DTT 6204
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC CON 9006 R1234yf
Subscription
DTT 6204
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 9006 R1234yf
Subscription
DTT 6304
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC CON 7035 R1234yf
Subscription
DTT 6304
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC LED 7035 R1234yf
Subscription
DTT 6304
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC CON 9006 R1234yf
Subscription
DTT 6304
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC LED 9006 R1234yf
Subscription
DTT 6304
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC CON 7035 R1234yf
Subscription
DTT 6304
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 7035 R1234yf
Subscription
DTT 6304
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 9006 R1234yf
Subscription
DTT 6404
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC CON 7035 R1234yf
Subscription
DTT 6404
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC LED 7035 R1234yf
Subscription
DTT 6404
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC LED 9006 R1234yf
Subscription
DTT 6404
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC CON 7035 R1234yf
Subscription
DTT 6404
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 7035 R1234yf
Subscription
DTT 6404
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 9006 R1234yf
Subscription
DTT 6604
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC CON 7035 R1234yf
Subscription
DTT 6604
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 7035 R1234yf
Subscription
DTT 6604
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 9006 R1234yf
Subscription
DTT 6804
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC CON 7035 R1234yf
Subscription
DTT 6804
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 7035 R1234yf
Subscription
DTT 6804
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC LED 9006 R1234yf
Subscription
DTT 6804
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
400VAC CON 9006 R1234yf
Subscription
DTT 6101
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 700W
115VAC LED 7035 R513A
Subscription
DTT 6101
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 700W
115VAC CON 7035 R513A
Subscription
DTT 6201
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1100W
115VAC LED 7035 R513A
Subscription
DTT 6201
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1080W
115VAC CON 7035 R513A
Subscription
DTT 6301
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1600W
115VAC LED 7035 R513A
Subscription
DTT 6301
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1500W
230VAC MC 9006 R513A
Subscription
DTT 6201
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1000W
230VAC SC 7035 R513A
Subscription
DTT 6601
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 3000W
400VAC 3~ MC 7035 R513A
Subscription
DTT 6101
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC SC 9006 R513A
Subscription
DTT 6301
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1500W
230VAC SC 7035 R513A
Subscription
DTT 6301
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1500W
230VAC SC 9006 R513A
Subscription
DTT 6301
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1500W
400VAC 2~ SC 9006 R513A
Subscription
DTT 6301
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1500W
230VAC MC 7035 R513A
Subscription
DTT 6401
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 2000W
400VAC 3~ MC 7035 R513A
Subscription
DTT 6201
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1000W
400VAC 2~ SC 7035 R513A
Subscription
DTT 6201
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1000W
230VAC SC 9006 R513A
Subscription
DTT 6201
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1000W
400VAC 2~ SC 9006 R513A
Subscription
DTT 6201
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1000W
230VAC MC 7035 R513A
Subscription
DTT 6401
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 2000W
230VAC MC 7035 R513A
Subscription
DTT 6601
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 3000W
400VAC 3~ SC 9006 R513A
Subscription
DTT 6101
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC SC 7035 R513A
Subscription
DTT 6801
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 4000W
400VAC 3~ MC 7035 R513A
Subscription
DTT 6801
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 4000W
400VAC 3~ SC 7035 R513A
Subscription
DTT 6401
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 2000W
400VAC 3~ SC 7035 R513A
Subscription
DTT 6201
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1000W
400VAC 2~ MC 7035 R513A
Subscription
DTT 6801
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 4000W
400VAC 3~ MC 9006 R513A
Subscription
DTT 6201
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1000W
400VAC 2~ MC 9006 R513A
Subscription
DTT 6801
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 4000W
400VAC 3~ SC 9006 R513A
Subscription
DTT 6101
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 500W
230VAC MC 7035 R513A
Subscription
DTT 6301
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1500W
400VAC 2~ SC 7035 R513A
Subscription
DTT 6301
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 1500W
400VAC 2~ MC 7035 R513A
Subscription
DTT 6401
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 2000W
400VAC 3~ SC 9006 R513A
Subscription
DTT 6601
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 3000W
400VAC 3~ SC 7035 R513A
Subscription
DTT 6401
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 2000W
230VAC SC 7035 R513A
Subscription
DTT 6401
Green Series DTx 6000 Cooling Unit Top Mount for indoor app. 2000W
230VAC SC 9006 R513A
Subscription