TerraCool DTX 2000 Series
DTX 2201
Terra Series DTX 2000 Cooling Unit Side Mount for indoor app. 1390W
400VAC CON CM 7035 R513A
Item number:
13912262055
- Fully recessed or side mounting with only one article number - Simplyfied ordering and inventory process
- Simple operation and status detection - Display with control options on the outside as a standard
- Equipped with Modbus RTU connection - Easy machine integration
- Choose between R513A and R1234yf - F-Gas compliant for every application
- Manufactured on three continents - Local availability and reliable global sourcing
Product information "DTX 2201 400V/460V 3~ CON 7035"
- Fully recessed or side mounting with only one article number - Simplyfied ordering and inventory process
- Simple operation and status detection - Display with control options on the outside as a standard
- Equipped with Modbus RTU connection - Easy machine integration
- Choose between R513A and R1234yf - F-Gas compliant for every application
- Manufactured on three continents - Local availability and reliable global sourcing
- Item number
- 13912262055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Connect
- Energy Efficiency Ratio 50Hz (EER)
- 1.8
- Energy Efficiency Ratio 60Hz (EER)
- 1.7
- Inrush current 50Hz
- 9.4 A
- Inrush current 60Hz
- 9.4 A
- IP protection (external)
- 24
- IP protection (internal)
- 55
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Number of phases
- 1
- Rated power consumption 50Hz
- 690 W
- Rated power consumption 60Hz
- 825 W
- Pre-fuse type
- gG
- Pre-fuse value
- 8 A
- Cooling capacity at L35/L35 (50Hz, W)
- 1230 W
- Cooling capacity at L35/L35 (60Hz, W)
- 1390 W
- Cooling capacity at L35/L35 (W) ETIM
- 1230 W
- Cooling capacity at L35/L50 (50Hz, W)
- 890 W
- Cooling capacity at L35/L50 (60Hz, W)
- 1013 W
- Amount of refrigerant (g)
- 298 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 45 °C
- Min. internal enclosure temp. (°C)
- 20 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 360-460 V
- Voltage range (60Hz)
- 360-460 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 525 m³/h
- Airflow extern 60Hz (m3/h)
- 525 m³/h
- Airflow intern 50Hz (m3/h)
- 525 m³/h
- Airflow intern 60Hz (m3/h)
- 525 m³/h
- Pre fuse type and value
- gG / 8 A
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 33 kg
- Operating temp. range (°C)
- 10-55 °C
- GTIN (EAN)
- 4061131271789
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 950 mm x 230 mm x 305 mm
- Item number
- 13912262055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Connect
- Energy Efficiency Ratio 50Hz (EER)
- 1.8
- Energy Efficiency Ratio 60Hz (EER)
- 1.7
- Inrush current 50Hz
- 9.4 A
- Inrush current 60Hz
- 9.4 A
- IP protection (external)
- 24
- IP protection (internal)
- 55
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Number of phases
- 1
- Rated power consumption 50Hz
- 690 W
- Rated power consumption 60Hz
- 825 W
- Pre-fuse type
- gG
- Pre-fuse value
- 8 A
- Cooling capacity at L35/L35 (50Hz, BTU)
- 4199 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 4745 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 3038 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 3458 btu/h
- Amount of refrigerant (onze)
- 10.5 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 113 °F
- Min. internal enclosure temp. (°F)
- 68 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 360-460 V
- Voltage range (60Hz)
- 360-460 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 309 cfm
- Airflow extern 60Hz (cfm)
- 309 cfm
- Airflow intern 50Hz (cfm)
- 309 cfm
- Airflow intern 60Hz (cfm)
- 309 cfm
- Pre fuse type and value
- gG / 8 A
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 72.75 lb.
- Operating temp. Range (°F)
- 50-122 °F
- GTIN (EAN)
- 4061131271789
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 37.40 inch x 9.06 inch x 12 inch
Technical Data
Technical Drawings
DTX 2201 400V/460V 3~ CON 7035
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 700 mm
- B
- 282 mm
- C
- 220 mm
- D
- 10 mm
- E
- 450 mm
- F
- 510 mm
- G
- 290 mm
- H
- 315 mm
- I
- 350 mm
- X
- 485 mm
- Y
- 1540 mm
- Z
- 218 mm
- A
- 27.56 in
- B
- 11.1 in
- C
- 8.66 in
- D
- 0.39 in
- E
- 17.72 in
- F
- 20.08 in
- G
- 11.42 in
- H
- 12.4 in
- I
- 13.78 in
- X
- 19.09 in
- Y
- 60.63 in
- Z
- 8.58 in
Dimensions