FF PF
FF PF 3x.000
fluted filter G4 166 mm x 156 mm
5pcs
Item number:
18611600035
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
The filter mats classed according to protection class IP55 are particularly suitable for demanding indoor and outdoor applications, in combination with Pfannenberg's patented filter fans, operation is ensured with the desired degree of protection.
Compared to fleece filter mats, they allow up to 300 percent longer service life of the filter fans, since particles are effectively prevented and the air flow is not disturbed. For the user, this means above all one thing: a very low maintenance effort and thus time and cost savings.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaused filters of size 3 (PF3x and PFA3x).
The filter mats classed according to protection class IP55 are particularly suitable for demanding indoor and outdoor applications, in combination with Pfannenberg's patented filter fans, operation is ensured with the desired degree of protection.
Compared to fleece filter mats, they allow up to 300 percent longer service life of the filter fans, since particles are effectively prevented and the air flow is not disturbed. For the user, this means above all one thing: a very low maintenance effort and thus time and cost savings.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaused filters of size 3 (PF3x and PFA3x).
Product information "FF PF 3x000 166x156x17 5pcs"
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
The filter mats classed according to protection class IP55 are particularly suitable for demanding indoor and outdoor applications, in combination with Pfannenberg's patented filter fans, operation is ensured with the desired degree of protection.
Compared to fleece filter mats, they allow up to 300 percent longer service life of the filter fans, since particles are effectively prevented and the air flow is not disturbed. For the user, this means above all one thing: a very low maintenance effort and thus time and cost savings.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaused filters of size 3 (PF3x and PFA3x).
The filter mats classed according to protection class IP55 are particularly suitable for demanding indoor and outdoor applications, in combination with Pfannenberg's patented filter fans, operation is ensured with the desired degree of protection.
Compared to fleece filter mats, they allow up to 300 percent longer service life of the filter fans, since particles are effectively prevented and the air flow is not disturbed. For the user, this means above all one thing: a very low maintenance effort and thus time and cost savings.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaused filters of size 3 (PF3x and PFA3x).
- Item number
- 18611600035
- Filter media quality class (EN779)
- G4
- Type of filter media
- fluted filter
- Cutout dimensions (inch)
- 6.54 inch x 6.14 inch
- Colour item
- White
- IP protection (internal)
- 55
- Operating temp. range (°C)
- -40-100 °C
- Weight of the product (kg)
- 0.016 kg
- GTIN (EAN)
- 4061131087861
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 166 mm x 156 mm x 75 mm
- Item number
- 18611600035
- Filter media quality class (EN779)
- G4
- Type of filter media
- fluted filter
- Cutout dimensions (inch)
- 6.54 inch x 6.14 inch
- Colour item
- White
- IP protection (internal)
- 55
- Operating temp. Range (°F)
- -40-212 °F
- Weight of the product (lb.)
- 0.04 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131087861
- Product dimensions (inch)
- 6.54 inch x 6.14 inch x 2.95 inch
Technical Data