FLZ 540 Twin Series
FLZ 541
Twin-Thermostat FLZ mechanical Normally closed (NC) and normally open (NO) for heater/filterfan
-20-40°C <7K ±4%
Item number:
17141000003
The FLZ series of twin thermostats integrates two independently switchable thermostats. They are available with N.C./N.O., N.C./N.C. and N.O./N.O. contacts. Unlike thermostats with changeover contacts, connected devices can be switched in different temperature ranges.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
- 2 independently switchable thermostats - Allows connected devices to be controlled in different temperature ranges
- 2 thermostats in one compact housing - Saves space in the enclosure
Product information "FLZ 541 THERM. O/S -20..+40C"
The FLZ series of twin thermostats integrates two independently switchable thermostats. They are available with N.C./N.O., N.C./N.C. and N.O./N.O. contacts. Unlike thermostats with changeover contacts, connected devices can be switched in different temperature ranges.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
- 2 independently switchable thermostats - Allows connected devices to be controlled in different temperature ranges
- 2 thermostats in one compact housing - Saves space in the enclosure
- Item number
- 17141000003
- Rated current consumption 50Hz
- 10 A
- Switching temperature difference (K)
- <7 K
- Switching point tolerance (K)
- ±4 K
- Max. temp. setpoint (°C)
- 40 °C
- Min. temp. setpoint (°C)
- -20 °C
- Range temp. setpoint (°C)
- -20-40 °C
- Probe type
- Bimetal
- Suitable for
- for heater/filterfan
- Type of switch function 1
- Normally closed (NC)
- Type of switch function 2 (if combi unit)
- Normally open (NO)
- Device implementation
- Termostat / Thermostat
- Device type 1
- Thermostat
- Device type 2 (if combi unit)
- Thermostat
- Voltage range (50Hz)
- 120-240 V
- Voltage range (60Hz)
- 120-240 V
- Voltage range (DC)
- 10-30 V
- Type of scale unit
- °C
- Type of scale unit (second scale for twin)
- °C
- Type of switching (el. / mech.)
- mechanical
- Weight of the product (kg)
- 0.1 kg
- GTIN (EAN)
- 4061131252702
- ETIM-Class
- EC004587
- Product dimensions (mm)
- 81 mm x 59 mm x 37 mm
- Item number
- 17141000003
- Rated current consumption 50Hz
- 10 A
- Switching temperature difference (K)
- <7 K
- Switching point tolerance (K)
- ±4 K
- Max. temp. setpoint (°F)
- 104 °F
- Min. temp. setpoint (°F)
- -4 °F
- Range temp. setpoint (°F)
- -4-104 °F
- Probe type
- Bimetal
- Suitable for
- for heater/filterfan
- Type of switch function 1
- Normally closed (NC)
- Type of switch function 2 (if combi unit)
- Normally open (NO)
- Device implementation
- Termostat / Thermostat
- Device type 1
- Thermostat
- Device type 2 (if combi unit)
- Thermostat
- Voltage range (50Hz)
- 120-240 V
- Voltage range (60Hz)
- 120-240 V
- Voltage range (DC)
- 10-30 V
- Type of scale unit
- °C
- Type of scale unit (second scale for twin)
- °C
- Type of switching (el. / mech.)
- mechanical
- ETIM-Class
- EC004587
- GTIN (EAN)
- 4061131252702
- Weight of the product (lb.)
- 0.22 lb.
- Product dimensions (inch)
- 3.19 inch x 2.32 inch x 1.48 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 42.54 KB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 29.83 KB | Download | |
| Manual FLZ 520/530 54x | N/A | 417.59 KB | Download | |
| Conformity_CE_085506660_Rev16_Oct20_FLZ_510_520_530_54x_600_610.pdf | N/A | 61.13 KB | Download | |
| Conformity_UKCA_085507003_Rev00_Sep21_FLZ_510_520_530_54x_600_610.pdf | N/A | 33.81 KB | Download |