Hygrostats & Hygrotherms
FLZ 600
Hygrotherm FLZ mechanical Changeover (NO/NC) for heater/filterfan
40-90rH% 4%±1%
Item number:
17207000000
Hygrostats from the FLZ series switch on control cabinet heaters or filterfans when a preset relative humidity is exceeded. The relative humidity is kept above the dew point and the condensation of water on electrical components and the corrosion of unprotected sheet metal is prevented. The electronic combination device unites thermostat and hygrostat in one housing and, at the same time, monitors the relative humidity and the temperature independently of each other.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
Product information "FLZ 600 HYGROSTAT 40-90% rF"
Hygrostats from the FLZ series switch on control cabinet heaters or filterfans when a preset relative humidity is exceeded. The relative humidity is kept above the dew point and the condensation of water on electrical components and the corrosion of unprotected sheet metal is prevented. The electronic combination device unites thermostat and hygrostat in one housing and, at the same time, monitors the relative humidity and the temperature independently of each other.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
- Item number
- 17207000000
- Rated current consumption 50Hz
- 2 A
- Range setpoint rel. humidity
- 40-90 rH%
- Max. switching power
- 2
- Probe type
- Polyamid tape
- Suitable for
- for heater/filterfan
- Type of switch function 1
- Changeover (NO/NC)
- Device implementation
- Hygrostat
- Voltage range (50Hz)
- 24-250 V
- Voltage range (60Hz)
- 24-250 V
- Voltage range (DC)
- 24-48 V
- Type of scale unit
- RH
- Type of switching (el. / mech.)
- mechanical
- Switching temperature difference hygrostat (%)
- 4 %
- Switching point tolerance hygrostat (K)
- ±1 %
- Weight of the product (kg)
- 0.05 kg
- GTIN (EAN)
- 4061131079071
- ETIM-Class
- EC004587
- Product dimensions (mm)
- 64 mm x 37 mm x 46 mm
- Item number
- 17207000000
- Rated current consumption 50Hz
- 2 A
- Range setpoint rel. humidity
- 40-90 rH%
- Max. switching power
- 2
- Probe type
- Polyamid tape
- Suitable for
- for heater/filterfan
- Type of switch function 1
- Changeover (NO/NC)
- Device implementation
- Hygrostat
- Voltage range (50Hz)
- 24-250 V
- Voltage range (60Hz)
- 24-250 V
- Voltage range (DC)
- 24-48 V
- Type of scale unit
- RH
- Type of switching (el. / mech.)
- mechanical
- Switching temperature difference hygrostat (%)
- 4 %
- Switching point tolerance hygrostat (K)
- ±1 %
- Weight of the product (lb.)
- 0.11 lb.
- GTIN (EAN)
- 4061131079071
- ETIM-Class
- EC004587
- Product dimensions (inch)
- 2.52 inch x 1.46 inch x 1.81 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 294.86 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 218.09 KB | Download | |
| Product sheet | DE | 573.6 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 572.19 KB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 42.54 KB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 29.83 KB | Download | |
| Manual FLZ 600 | N/A | 294.86 KB | Download | |
| Conformity_CE_085506660_Rev16_Oct20_FLZ_510_520_530_54x_600_610.pdf | N/A | 61.13 KB | Download | |
| Conformity_UKCA_085507003_Rev00_Sep21_FLZ_510_520_530_54x_600_610.pdf | N/A | 33.81 KB | Download |
Technical Drawings
FLZ 600 HYGROSTAT 40-90% rF
- X
- 37 mm
- Y
- 60 mm
- Z
- 47 mm
- X
- 1.46 in
- Y
- 2.36 in
- Z
- 1.85 in
Dimensions