Hygrostats & Hygrotherms
FLZ 610
Hygrotherm/Thermostat FLZ electrical Changeover (NO/NC) for heater/filterfan
40-90rH% 4%±1% 0-60°C 2K ±1%
Item number:
17218100005
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
Product information "FLZ 610 HYGR. 230 AC 40-90% rF"
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
- Item number
- 17218100005
- Rated current consumption 50Hz
- 8 A
- Range setpoint rel. humidity
- 40-90 rH%
- Switching temperature difference (K)
- 2 K
- Switching point tolerance (K)
- ±1 K
- Max. temp. setpoint (°C)
- 60 °C
- Min. temp. setpoint (°C)
- 0 °C
- Range temp. setpoint (°C)
- 0-60 °C
- Probe type
- Electronic sensor
- Suitable for
- for heater/filterfan
- Type of switch function 1
- Changeover (NO/NC)
- Device implementation
- Hygrostat / Thermostat
- Device type 1
- Thermostat
- Device type 2 (if combi unit)
- Thermostat
- Voltage range (50Hz)
- 120-240 V
- Voltage range (60Hz)
- 120-240 V
- Voltage range (DC)
- 24-24 V
- Type of scale unit
- °C
- Type of scale unit (second scale for twin)
- RH
- Type of switching (el. / mech.)
- electrical
- Switching temperature difference hygrostat (%)
- 4 %
- Switching point tolerance hygrostat (K)
- ±1 %
- Weight of the product (kg)
- 0.45 kg
- GTIN (EAN)
- 4061131079231
- ETIM-Class
- EC004587
- Product dimensions (mm)
- 81 mm x 59 mm x 37 mm
- Item number
- 17218100005
- Rated current consumption 50Hz
- 8 A
- Range setpoint rel. humidity
- 40-90 rH%
- Switching temperature difference (K)
- 2 K
- Switching point tolerance (K)
- ±1 K
- Max. temp. setpoint (°F)
- 140 °F
- Min. temp. setpoint (°F)
- 32 °F
- Range temp. setpoint (°F)
- 32-140 °F
- Probe type
- Electronic sensor
- Suitable for
- for heater/filterfan
- Type of switch function 1
- Changeover (NO/NC)
- Device implementation
- Hygrostat / Thermostat
- Device type 1
- Thermostat
- Device type 2 (if combi unit)
- Thermostat
- Voltage range (50Hz)
- 120-240 V
- Voltage range (60Hz)
- 120-240 V
- Voltage range (DC)
- 24-24 V
- Type of scale unit
- °C
- Type of scale unit (second scale for twin)
- RH
- Type of switching (el. / mech.)
- electrical
- Switching temperature difference hygrostat (%)
- 4 %
- Switching point tolerance hygrostat (K)
- ±1 %
- ETIM-Class
- EC004587
- GTIN (EAN)
- 4061131079231
- Weight of the product (lb.)
- 0.992 lb.
- Product dimensions (inch)
- 3.19 inch x 2.32 inch x 1.48 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 42.54 KB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 29.83 KB | Download | |
| Manual FLZ 610 | N/A | 407.76 KB | Download | |
| FLZ 610 HYGR. 230 AC 40-90% rF | N/A | 61.13 KB | Download | |
| Conformity_CE_085506660_Rev16_Oct20_FLZ_510_520_530_54x_600_610.pdf | N/A | 61.13 KB | Download | |
| FLZ 610 HYGR. 230 AC 40-90% rF | N/A | 33.81 KB | Download | |
| Conformity_UKCA_085507003_Rev00_Sep21_FLZ_510_520_530_54x_600_610.pdf | N/A | 33.81 KB | Download |