FM PF
FM PF 2000 (3.Gen)
fleece filter mat G4 115 mm x 115 mm
5pcs
Item number:
18611600066
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 2 (PF2x and PFA2x).
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 2 (PF2x and PFA2x).
Product information "FM PF 2000 115x115"
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 2 (PF2x and PFA2x).
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 2 (PF2x and PFA2x).
- Item number
- 18611600066
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 4.53 inch x 4.53 inch
- Colour item
- White
- Weight of the product (kg)
- 0.002 kg
- GTIN (EAN)
- 4061131088165
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 115 mm x 115 mm x 19 mm
- Item number
- 18611600066
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 4.53 inch x 4.53 inch
- Colour item
- White
- Weight of the product (lb.)
- 0.0044 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131088165
- Product dimensions (inch)
- 4.53 inch x 4.53 inch x 0.75 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Technical data sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 120.59 KB | Download |