FM PF
FM PF 2500/3000 (3. Gen)
fleece filter mat G4 210 mm x 210 mm
1pcs
Item number:
18611600192
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 2 (PF2x and PFA2x).
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 2 (PF2x and PFA2x).
Product information "FM PF 2500/3000 210x210 100pcs"
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 2 (PF2x and PFA2x).
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 2 (PF2x and PFA2x).
- Item number
- 18611600192
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 8.27 inch x 8.27 inch
- Colour item
- White
- Weight of the product (kg)
- 0.008 kg
- GTIN (EAN)
- 4061131250210
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 210 mm x 210 mm x 19 mm
- Item number
- 18611600192
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 8.27 inch x 8.27 inch
- Colour item
- White
- Weight of the product (lb.)
- 0.018 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131250210
- Product dimensions (inch)
- 8.27 inch x 8.27 inch x 0.75 inch
Technical Data