FM PF
FM PF 2x.000
fleece filter mat G4 119 mm x 119 mm
300pcs
Item number:
18611600188
Pfannenberg fleece filter mats G4 are the right filter medium for the majority of applications (IP 54).
They guarantee reliable air filtration of various types of dust and effectively protect the interior of the control cabinet against contamination. That’s what sets us apart from no-name filter mats.
Product information "FM PF 2x000 119 x119 300pcs"
Pfannenberg fleece filter mats G4 are the right filter medium for the majority of applications (IP 54).
They guarantee reliable air filtration of various types of dust and effectively protect the interior of the control cabinet against contamination. That’s what sets us apart from no-name filter mats.
- Item number
- 18611600188
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 4.69 inch x 4.69 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. range (°C)
- -40-100 °C
- Weight of the product (kg)
- 0.005 kg
- GTIN (EAN)
- 4061131250173
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 119 mm x 119 mm x 19 mm
- Item number
- 18611600188
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 4.69 inch x 4.69 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. Range (°F)
- -40-212 °F
- Weight of the product (lb.)
- 0.011 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131250173
- Product dimensions (inch)
- 4.69 inch x 4.69 inch x 0.75 inch
Technical Data