FM PF
FM PF 3x.000
fleece filter mat G4 170 mm x 170 mm
150pcs
Item number:
18611600189
Pfannenberg fleece filter mats G4 are the right filter medium for the majority of applications (IP 54).
They guarantee reliable air filtration of various types of dust and effectively protect the interior of the control cabinet against contamination. That’s what sets us apart from no-name filter mats.
Product information "FM PF 3x000 170x170 150pcs"
Pfannenberg fleece filter mats G4 are the right filter medium for the majority of applications (IP 54).
They guarantee reliable air filtration of various types of dust and effectively protect the interior of the control cabinet against contamination. That’s what sets us apart from no-name filter mats.
- Item number
- 18611600189
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 6.69 inch x 6.69 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. range (°C)
- -40-100 °C
- Weight of the product (kg)
- 0.005 kg
- GTIN (EAN)
- 4061131250180
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 170 mm x 170 mm x 19 mm
- Item number
- 18611600189
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 6.69 inch x 6.69 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. Range (°F)
- -40-212 °F
- Weight of the product (lb.)
- 0.011 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131250180
- Product dimensions (inch)
- 6.69 inch x 6.69 inch x 0.75 inch
Technical Data