FM PF
FM PF 4x.000
fleece filter mat G4 216 mm x 216 mm
100pcs
Item number:
18611600190
Pfannenberg fleece filter mats G4 are the right filter medium for the majority of applications (IP 54).
They guarantee reliable air filtration of various types of dust and effectively protect the interior of the control cabinet against contamination. That’s what sets us apart from no-name filter mats.
Product information "FM PF 4xx00 216x216 100pcs"
Pfannenberg fleece filter mats G4 are the right filter medium for the majority of applications (IP 54).
They guarantee reliable air filtration of various types of dust and effectively protect the interior of the control cabinet against contamination. That’s what sets us apart from no-name filter mats.
- Item number
- 18611600190
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 8.5 inch x 8.5 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. range (°C)
- -40-100 °C
- Weight of the product (kg)
- 0.008 kg
- GTIN (EAN)
- 4061131250197
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 216 mm x 216 mm x 19 mm
- Item number
- 18611600190
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 8.5 inch x 8.5 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. Range (°F)
- -40-212 °F
- Weight of the product (lb.)
- 0.018 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131250197
- Product dimensions (inch)
- 8.5 inch x 8.5 inch x 0.75 inch
Technical Data