You are currently viewing content for: United States · English

Product information "FM PF 6x000 HDA"

Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's patented filter fans, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.

The pictured pack of 5 is suitable for the original Pfannenberg filter fans and exhaust filters of size 2 (PF2x and PFA2x).
Technical Data
Item number
18611600194
Filter media quality class (EN779)
G4
Type of filter media
fleece filter mat
Colour item
White
IP protection (internal)
55
Operating temp. range (°C)
-40-100 °C
GTIN (EAN)
4061131257202
ETIM-Class
EC002513
Item number
18611600194
Filter media quality class (EN779)
G4
Type of filter media
fleece filter mat
Colour item
White
IP protection (internal)
55
Operating temp. Range (°F)
-40-212 °F
ETIM-Class
EC002513
GTIN (EAN)
4061131257202