FM PF
FM PTF 6x.000
fleece filter mat G4 400 mm x 300 mm
20pcs
Item number:
18611600039
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's top mounting filterfans and top mounting exhaust filters, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 (1 pack = 4 mats) is suitable for the original Pfannenberg top mounting filter fans and top mounting exhaust filters type PTF 60.500 and PTFA 60.000.
In combination with Pfannenberg's top mounting filterfans and top mounting exhaust filters, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 (1 pack = 4 mats) is suitable for the original Pfannenberg top mounting filter fans and top mounting exhaust filters type PTF 60.500 and PTFA 60.000.
Product information "FM PTF 61000 390x100 20pcs"
Original Pfannenberg spare filter mats offer protection against overheating, short circuit and fire and are crucial for daily operation. They prevent unplanned downtime and associated costs.
In combination with Pfannenberg's top mounting filterfans and top mounting exhaust filters, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 (1 pack = 4 mats) is suitable for the original Pfannenberg top mounting filter fans and top mounting exhaust filters type PTF 60.500 and PTFA 60.000.
In combination with Pfannenberg's top mounting filterfans and top mounting exhaust filters, the filter mats ensure the required degree of protection IP54.
Fleece filter mats from Pfannenberg have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications.
The pictured pack of 5 (1 pack = 4 mats) is suitable for the original Pfannenberg top mounting filter fans and top mounting exhaust filters type PTF 60.500 and PTFA 60.000.
- Item number
- 18611600039
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 15.75 inch x 11.81 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. range (°C)
- -40-100 °C
- Weight of the product (kg)
- 0.141 kg
- GTIN (EAN)
- 4061131087908
- ETIM-Class
- EC002513
- Product dimensions (mm)
- 400 mm x 300 mm x 170 mm
- Item number
- 18611600039
- Filter media quality class (EN779)
- G4
- Type of filter media
- fleece filter mat
- Cutout dimensions (inch)
- 15.75 inch x 11.81 inch
- Colour item
- White
- IP protection (internal)
- 54
- Operating temp. Range (°F)
- -40-212 °F
- Weight of the product (lb.)
- 0.31 lb.
- ETIM-Class
- EC002513
- GTIN (EAN)
- 4061131087908
- Product dimensions (inch)
- 15.75 inch x 11.81 inch x 6.69 inch
Technical Data