You are currently viewing content for: United States · English

Product information "Fixing Bracket CWB-ATEX"

Fixing Bracket CWB-ATEX
Technical Data
Item number
38108100100
Type of accessory/spare part signaling technology
Mounting bracket
ETIM-Class
EC002750
GTIN (EAN)
4061131165699
Weight of the product (kg)
0.44 kg
Item number
38108100100
ETIM-Class
EC002750
Weight of the product (lb.)
0.97 lb.
GTIN (EAN)
4061131165699
Type of accessory/spare part signaling technology
Mounting bracket
Product dimensions (inch)
5.32 inch x 4.33 inch x 2.24 inch
Description Language Type Size Link
Product sheet DE PDF 552.15 KB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 552.15 KB Download