Product information "Gasket PA 1/ PY S"
Gasket PA 1/ PY S - self-adhesive, to seal the mounting surface of the signaling device (e. g. for rear cable inlet).
- Item number
- 28300000004
- Type of accessory/spare part signaling technology
- Gasket
- ETIM-Class
- EC002750
- GTIN (EAN)
- 4061131152941
- Weight of the product (kg)
- 0.103 kg
- Item number
- 28300000004
- ETIM-Class
- EC002750
- Weight of the product (lb.)
- 0.23 lb.
- GTIN (EAN)
- 4061131152941
- Type of accessory/spare part signaling technology
- Gasket
- Product dimensions (inch)
- 3.15 inch x 3.15 inch x 0.12 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 3.64 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 3.64 MB | Download | |
| Product sheet | DE | 629.75 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 629.75 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.67 MB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.59 MB | Download | |
| Supplem. f. gasket PA 1/ PYRA | N/A | 219.3 KB | Download |