You are currently viewing content for: United States · English

Product information "Gasket PA 5"

For PA 5 and PA X-5, self-adhesive, to seal the mounting surface of the signaling device (e.g. for rear cable inlet).
Technical Data
Item number
28300000005
Type of accessory/spare part signaling technology
Gasket
ETIM-Class
EC002750
GTIN (EAN)
4061131152958
Weight of the product (kg)
0.286 kg
Item number
28300000005
ETIM-Class
EC002750
Weight of the product (lb.)
0.631 lb.
GTIN (EAN)
4061131152958
Type of accessory/spare part signaling technology
Gasket
Product dimensions (inch)
5.12 inch x 4.80 inch x 0.12 inch
Description Language Type Size Link
Product sheet DE PDF 3.64 MB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 3.64 MB Download
Supplement for gasket PA 5 N/A pdf 115.23 KB Download