Product information "IMC 8.0 CE 230/1/50-60Hz R513A"
- Item number
- 42200805502
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 50 Hz
- Rated current consumption 50Hz
- 19.5 A
- IP protection (external)
- 54
- Number of phases
- 3
- Rated power consumption 50Hz
- 4350 W
- Type of refrigerant
- R513A
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 13 °C
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range 60Hz
- 230-230 V
- Voltage type
- AC
- Chiller auxiliary circuit voltage
- 24V DC
- Coolant mixture (recommended)
- Water/Glykol - 50/50
- Tank capacity (L)
- 10 L
- Flow rate (pump) (l/min) (50Hz)
- 20 L/min
- Target temperatur value tolerance (+/- K)
- 1 K
- Connection (cooling medium)
- 3/4 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 36000 W
- Cooling unit type short description
- IMC 8.0
- Area of application (market)
- Industrial
- Operating temp. range (°C)
- -20-50 °C
- Weight of the product (kg)
- 97 kg
- GTIN (EAN)
- 4061131272175
- ETIM-Class
- EC002516
- Product dimensions (mm)
- 1040 mm x 278 mm x 1150 mm
- Cooling capacity at W15/A35 (50Hz, W)
- 8000 W
- El. heating power
- 2000 W
- Modbus
- Yes (1)
- Item number
- 42200805502
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 50 Hz
- Rated current consumption 50Hz
- 19.5 A
- IP protection (external)
- 54
- Number of phases
- 3
- Rated power consumption 50Hz
- 4350 W
- Type of refrigerant
- R513A
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 55 °F
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range 60Hz
- 230-230 V
- Voltage type
- AC
- Chiller auxiliary circuit voltage
- 24V DC
- Coolant mixture (recommended)
- Water/Glykol - 50/50
- Tank capacity (L)
- 10 L
- Tank capacity (gal)
- 2.64 gal
- Flow rate (pump) (gal/min) (50Hz)
- 5.283 gal/min
- Target temperatur value tolerance (+/- K)
- 1 K
- Connection (cooling medium)
- 3/4 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 36000 W
- Max. cooling capacity for marketing (marketing, BTU)
- 122830 btu/h
- Cooling unit type short description
- IMC 8.0
- Area of application (market)
- Industrial
- Operating temp. Range (°F)
- -4-122 °F
- Weight of the product (lb.)
- 213.85 lb.
- GTIN (EAN)
- 4061131272175
- ETIM-Class
- EC002516
- Product dimensions (inch)
- 40.95 inch x 10.95 inch x 45.28 inch
- Cooling capacity at W15/A35 (50Hz, W)
- 8000 W
- Cooling capacity at W15/A35 (50Hz, BTU)
- 27297 btu/h
- El. heating power
- 2000 W
- Modbus
- Yes (1)
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 830.34 KB | Download |
Technical Drawings
IMC 8.0 CE 230/1/50-60Hz R513A
- X
- 830 mm
- Y
- 2030 mm
- Z
- 1240 mm
- X
- 32.68 in
- Y
- 79.92 in
- Z
- 48.82 in
Dimensions