Signal Tower - Accessories
LED HI-BR50 BA15d-LED-CL
LED Light Source Continuous Light 22cd Green BA15d
12-24VAC/DC
Item number:
28213000101
The modular INTENSE BR 50 signal tower enables application-specific machine and process status indication concepts. Up to five LED, Xenon, audible, function-monitored, or IO-Link modules can be combined with flexible mounting options to meet individual requirements.
- Versatile mounting options - Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly
- Ultra‑bright and super‑slim - Excellent perceptibility in a compact ø 54 mm design
- Enhanced IP protection with optional gasket - Suitable for wash‑down environments
- Replaceable LED - Sustainable design that reduces waste
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "LED BR50 BA15d CL HI 24ACDC GN"
The modular INTENSE BR 50 signal tower enables application-specific machine and process status indication concepts. Up to five LED, Xenon, audible, function-monitored, or IO-Link modules can be combined with flexible mounting options to meet individual requirements.
- Versatile mounting options - Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly
- Ultra‑bright and super‑slim - Excellent perceptibility in a compact ø 54 mm design
- Enhanced IP protection with optional gasket - Suitable for wash‑down environments
- Replaceable LED - Sustainable design that reduces waste
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 28213000101
- Type of optical signal
- Continuous Light
- Lamp holder type
- BA15d
- Lamp type
- LED
- Light colour
- Green
- Average nominal lifetime
- 25000 h
- Duty cycle (%)
- 100 %
- ETIM-Class
- EC000399
- GTIN (EAN)
- 4061131246756
- Light intensity (cd)
- 22 cd
- Optics diameter
- 20 mm
- Function continuous light
- Yes (1)
- Voltage type
- AC/DC
- Weight of the product (kg)
- 0.02 kg
- Rated voltage range (DC)
- 12-24 V
- Rated voltage range (50Hz)
- 12-24 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage range (50Hz)
- 10.8-26.4 V
- Rated current consumption DC
- 0.105 A
- Operating temp. range (°C)
- -25-50 °C
- Product dimensions (mm)
- 45 mm x 22 mm x 22 mm
- Item number
- 28213000101
- Type of optical signal
- Continuous Light
- Lamp holder type
- BA15d
- Lamp type
- LED
- Light colour
- Green
- Average nominal lifetime
- 25000 h
- Duty cycle (%)
- 100 %
- ETIM-Class
- EC000399
- GTIN (EAN)
- 4061131246756
- Light intensity (cd)
- 22 cd
- Optics diameter
- 20 mm
- Function continuous light
- Yes (1)
- Voltage type
- AC/DC
- Weight of the product (kg)
- 0.02 kg
- Rated voltage range (DC)
- 12-24 V
- Rated voltage range (50Hz)
- 12-24 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage range (50Hz)
- 10.8-26.4 V
- Rated current consumption DC
- 0.105 A
- Operating temp. Range (°F)
- -13-122 °F
- Weight of the product (lb.)
- 0.04 lb.
- Product dimensions (inch)
- 1.77 inch x 0.87 inch x 0.87 inch
Technical Data