Pfire
PY X-S-05
Pfire LED Flash Light
24-48VDC RAL9003 CL
Item number:
23281631020
The LED beacons of the PFIRE series provide standards-compliant visual fire alarm signaling for public and commercial buildings. They support fire safety, evacuation, and life-safety applications with high energy efficiency and flexible integration.
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "NB100 WH/CL 18-56DC IP65 9003"
The LED beacons of the PFIRE series provide standards-compliant visual fire alarm signaling for public and commercial buildings. They support fire safety, evacuation, and life-safety applications with high energy efficiency and flexible integration.
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 23281631020
- Rated voltage range (DC)
- 24-48 V
- Voltage range (DC)
- 18-56 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (lower rated volt.)
- 0.6 A
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. range (°C)
- -25-70 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Colour housing/item
- White
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Cable entry size
- M20
- Weight of the product (kg)
- 0.225 kg
- GTIN (EAN)
- 4061131260783
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 78 mm x 104 mm x 104 mm
- Item number
- 23281631020
- Rated voltage range (DC)
- 24-48 V
- Voltage range (DC)
- 18-56 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (lower rated volt.)
- 0.6 A
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. Range (°F)
- -13-158 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Colour housing/item
- White
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Cable entry size
- M20
- Weight of the product (lb.)
- 0.5 lb.
- GTIN (EAN)
- 4061131260783
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 3.07 inch x 4.09 inch x 4.09 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 297.87 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 297.87 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 228.64 KB | Download | |
| Certificate EN5423 EU | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 324.24 KB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 178.41 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 723.6 KB | Download |