Pfire
NS100
Pfire Sounder 103dB
24-48VDC RAL3000
Item number:
23280630010
The sounders of the PFIRE series provide standards-compliant audible fire alarm signaling for public and commercial buildings. They support reliable notification and evacuation while offering high energy efficiency and flexible integration.
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "NS100 R 18-56DC IP65 3000"
The sounders of the PFIRE series provide standards-compliant audible fire alarm signaling for public and commercial buildings. They support reliable notification and evacuation while offering high energy efficiency and flexible integration.
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 23280630010
- Rated voltage range (DC)
- 24-48 V
- Voltage range (DC)
- 18-56 V
- Voltage type
- DC
- Rated current consumption DC
- 0.028 A
- Max. sound pressure (dB(A)@1m)
- 103 dB(A)
- Max. sound level reduction (dB)
- -12 dB
- Number of alarm tones
- 32
- Number of external selectable tones
- 2
- Operating temp. range (°C)
- -25-70 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Colour housing/item
- Red
- Housing material
- PC/ABS
- Cable entry size
- M20
- GTIN (EAN)
- 4061131260684
- ETIM-Class
- EC001354
- Product dimensions (mm)
- 80 mm x 104 mm x 104 mm
- Item number
- 23280630010
- Rated voltage range (DC)
- 24-48 V
- Voltage range (DC)
- 18-56 V
- Voltage type
- DC
- Rated current consumption DC
- 0.028 A
- Max. sound pressure (dB(A)@1m)
- 103 dB(A)
- Max. sound level reduction (dB)
- -12 dB
- Number of alarm tones
- 32
- Number of external selectable tones
- 2
- Operating temp. Range (°F)
- -13-158 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Colour housing/item
- Red
- Housing material
- PC/ABS
- Cable entry size
- M20
- Weight of the product (lb.)
- 0.5 lb.
- GTIN (EAN)
- 4061131260684
- ETIM-Class
- EC001354
- Product dimensions (inch)
- 3.15 inch x 4.09 inch x 4.09 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.34 MB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 161.45 KB | Download | |
| Certificate EN5423 EU | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 324.24 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 460.92 KB | Download |
| Product sheet | DE | 320.16 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 320.16 KB | Download |