Pfire
Pfire Sounder/LED Combo 103dB
48VDC RAL3000 CL
Item number:
23282631010
The combined signaling devices of the PFIRE series provide standards-compliant audible and visual fire alarm signaling for public and commercial buildings. Integrated LED signaling supports reliable notification and evacuation with high energy efficiency.
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
Product information "NSF100 RD/CL 18-56DC IP65 3000"
The combined signaling devices of the PFIRE series provide standards-compliant audible and visual fire alarm signaling for public and commercial buildings. Integrated LED signaling supports reliable notification and evacuation with high energy efficiency.
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
- Item number
- 23282631010
- Rated voltage range (DC)
- 48-48 V
- Voltage range (DC)
- 18-56 V
- Rated current consumption DC
- 0.053 A
- Rated current consumption DC (Flash Light 1 Hz) (lower rated volt.)
- 0.03 A
- Voltage type
- DC
- Max. sound pressure (dB(A)@1m)
- 103 dB(A)
- Max. sound level reduction (dB)
- -12 dB
- Number of alarm tones
- 32
- Number of external selectable tones
- 2
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. range (°C)
- -25-70 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Colour housing/item
- Red
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Cable entry size
- M20
- Weight of the product (kg)
- 0.226 kg
- GTIN (EAN)
- 4061131260806
- ETIM-Class
- EC001354
- Product dimensions (mm)
- 91.5 mm x 104 mm x 104 mm
- Item number
- 23282631010
- Rated voltage range (DC)
- 48-48 V
- Voltage range (DC)
- 18-56 V
- Rated current consumption DC (Flash Light 1 Hz) (lower rated volt.)
- 0.03 A
- Voltage type
- DC
- Max. sound pressure (dB(A)@1m)
- 103 dB(A)
- Max. sound level reduction (dB)
- -12 dB
- Number of alarm tones
- 32
- Number of external selectable tones
- 2
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. Range (°F)
- -13-158 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Colour housing/item
- Red
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Cable entry size
- M20
- Weight of the product (lb.)
- 0.5 lb.
- GTIN (EAN)
- 4061131260806
- ETIM-Class
- EC001354
- Product dimensions (inch)
- 3.6 inch x 4.09 inch x 4.09 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 313.14 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 313.14 KB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 188.53 KB | Download | |
| Certificate EN5423 EU | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 324.24 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.34 MB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 861.23 KB | Download |