Spectra
P 22 D
Spectra LED Steady Light
48VAC/DC RAL9011 GN
Item number:
23273706000
The beacons of the SPECTRA series provide compact and cost-effective solutions for visual status and warning signaling. Their space-saving design enables easy integration into machines, control panels, and enclosures.
Product information "P 22 D 48V AC/DC GN"
The beacons of the SPECTRA series provide compact and cost-effective solutions for visual status and warning signaling. Their space-saving design enables easy integration into machines, control panels, and enclosures.
- Item number
- 23273706000
- Rated voltage range (50Hz)
- 48-48 V
- Voltage range (50Hz)
- 43.2-52.8 V
- Rated voltage range (DC)
- 48-48 V
- Voltage range (DC)
- 43.2-52.8 V
- Voltage type
- AC/DC
- lens colour
- Green
- Type of optical signal
- Continuous Light
- Function continuous light
- Yes (1)
- Lamp type
- LED
- Operating temp. range (°C)
- -20-65 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Colour housing/item
- Black
- Weight of the product (kg)
- 0.09 kg
- GTIN (EAN)
- 4061131144922
- ETIM-Class
- EC000272
- Product dimensions (mm)
- 52 mm x 29 mm x 29 mm
- Item number
- 23273706000
- Rated voltage range (50Hz)
- 48-48 V
- Voltage range (50Hz)
- 43.2-52.8 V
- Rated voltage range (DC)
- 48-48 V
- Voltage range (DC)
- 43.2-52.8 V
- Voltage type
- AC/DC
- lens colour
- Green
- Type of optical signal
- Continuous Light
- Function continuous light
- Yes (1)
- Lamp type
- LED
- Operating temp. Range (°F)
- -4-149 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Colour housing/item
- Black
- Weight of the product (lb.)
- 0.2 lb.
- GTIN (EAN)
- 4061131144922
- ETIM-Class
- EC000272
- Product dimensions (inch)
- 2.05 inch x 1.14 inch x 1.14 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 44.88 KB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Product sheet | DE | 386.94 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 386.94 KB | Download | |
| Conformity_CE_085506686_Rev06_Feb21_Spectra P22_28Dxx_deu_eng.pdf | N/A | 44.88 KB | Download | |
| Conformity_UKCA_085507042_Rev00_Sep21_P22_P28.pdf | N/A | 28.76 KB | Download |