Spectra
P 450-TL
Spectra LED Traffic Light 60cd
12-24VDC RAL7035 RD
Item number:
21355635000
The beacons of the SPECTRA series provide compact and cost-effective solutions for visual status and warning signaling. Their space-saving design enables easy integration into machines, control panels, and enclosures.
- Long‑life LED technology - For reliable, maintenance‑free operation
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "P 450 TLA 12/24 DC RO"
The beacons of the SPECTRA series provide compact and cost-effective solutions for visual status and warning signaling. Their space-saving design enables easy integration into machines, control panels, and enclosures.
- Long‑life LED technology - For reliable, maintenance‑free operation
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 21355635000
- Rated voltage range (DC)
- 12-24 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.18 A
- Light intensity (cd)
- 60 cd
- lens colour
- Red
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (m)
- 179.54 m
- Lamp type
- LED
- Operating temp. range (°C)
- -25-50 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Weight of the product (kg)
- 0.41 kg
- GTIN (EAN)
- 4061131129400
- ETIM-Class
- EC001353
- Product dimensions (mm)
- 177 mm x 140 mm x 140 mm
- Item number
- 21355635000
- Rated voltage range (DC)
- 12-24 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.18 A
- Light intensity (cd)
- 60 cd
- lens colour
- Red
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (ft.)
- 589.06 ft.
- Lamp type
- LED
- Operating temp. Range (°F)
- -13-122 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Weight of the product (lb.)
- 0.9 lb.
- GTIN (EAN)
- 4061131129400
- ETIM-Class
- EC001353
- Product dimensions (inch)
- 6.97 inch x 5.51 inch x 5.51 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 420.45 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 420.45 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 682.64 KB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Manual P 450 TLA | N/A | 682.64 KB | Download | |
| Conformity_CE_085506687_Rev10_Feb21_Spectra range_deu_eng.pdf | N/A | 54.49 KB | Download | |
| Conformity_UKCA_085507044_Rev00_Sep21_Spectra range.pdf | N/A | 31.47 KB | Download |