Patrol
PA 20
Patrol Sounder 122dB
24VAC RAL7035
Item number:
23370300055
The sounders of the PATROL series provide reliable audible signaling for indication, warning, and alarm applications in industrial environments. Their flexible design, high efficiency, and easy installation support safe and economical operation.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible mounting - Usable in any operating position
- Unlosable seals and screws - Safe and easy handling for faster wiring and installation
- Wiring in enclosure base only - Avoiding impractical three‑hand assembly for easy, error‑free installation
- Redundant electrical terminals - Easy wiring and daisy-chain connection for multi-unit installations
Product information "PA 20 24 AC 7035"
The sounders of the PATROL series provide reliable audible signaling for indication, warning, and alarm applications in industrial environments. Their flexible design, high efficiency, and easy installation support safe and economical operation.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible mounting - Usable in any operating position
- Unlosable seals and screws - Safe and easy handling for faster wiring and installation
- Wiring in enclosure base only - Avoiding impractical three‑hand assembly for easy, error‑free installation
- Redundant electrical terminals - Easy wiring and daisy-chain connection for multi-unit installations
- Item number
- 23370300055
- Rated voltage range (50Hz)
- 24-24 V
- Voltage range (50Hz)
- 21.6-26.4 V
- Voltage type
- AC
- Rated current consumption 50Hz
- 1.6 A
- Max. sound pressure (dB(A)@1m)
- 122 dB(A)
- Max. sound level reduction (dB)
- -9 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS blend
- Cable entry size
- M20
- GTIN (EAN)
- 4061131147749
- ETIM-Class
- EC001354
- Product dimensions (mm)
- 170 mm x 214 mm x 181 mm
- Item number
- 23370300055
- Rated voltage range (50Hz)
- 24-24 V
- Voltage range (50Hz)
- 21.6-26.4 V
- Voltage type
- AC
- Rated current consumption 50Hz
- 1.6 A
- Max. sound pressure (dB(A)@1m)
- 122 dB(A)
- Max. sound level reduction (dB)
- -9 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS blend
- Cable entry size
- M20
- Weight of the product (lb.)
- 4.85 lb.
- GTIN (EAN)
- 4061131147749
- ETIM-Class
- EC001354
- Product dimensions (inch)
- 6.69 inch x 8.43 inch x 7.13 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 1.2 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 489.79 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 327.26 KB | Download |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 4.52 MB | Download | |
| Product sheet | DE | 4.13 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 4.13 MB | Download | |
| Product sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 524.32 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 260.86 KB | Download | |
| Conformity_CE_085506672_Rev08_Feb21_PATROL_Sounder_PA10_PA20.pdf | N/A | 56.66 KB | Download | |
| Conformity_UKCA_085507025_Rev00_Sep21_PATROL_Sounder_PA10_PA20.pdf | N/A | 33.1 KB | Download | |
| Quick Guide PA(X)10/ PA(X)20 | N/A | 1.67 MB | Download | |
| MANUAL PA(X) 10../ PA(X) 20.. | N/A | 4.52 MB | Download |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| 90 dB (A) | 27.1 | 30.9 | 32.7 | |
| 85 dB (A) | 48.1 | 54.9 | 58.1 | |
| 80 dB (A) | 85.6 | 97.7 | 103.3 | |
| 75 dB (A) | 152.2 | 173.7 | 183.6 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| 90 dB (A) | 88.8 | 101.4 | 107.1 | |
| 85 dB (A) | 157.9 | 180.3 | 190.5 | |
| 80 dB (A) | 280.9 | 320.6 | 338.8 | |
| 75 dB (A) | 499.4 | 570.0 | 602.5 | |