Patrol
PA L 1-R
Patrol Radial Sounder/LED Combo 105dB 3cd
12-48VDC 24-48VAC RAL7035 RD
Item number:
23383635002
The combined sounders and beacons of the PATROL series provide reliable audible and visual signaling for indication, warning, and alarm applications. Their high efficiency, flexible configuration, and easy installation make them a safe and economical solution for industrial environments.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible combination - Audible and visual signals work together or separately on demand
- Independent control of sounder and light unit - Flexible signaling modes for e.g. pre- and main alarms
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "PA L 1-R 10-60 DC RD UL 7035 18V-53V AC"
The combined sounders and beacons of the PATROL series provide reliable audible and visual signaling for indication, warning, and alarm applications. Their high efficiency, flexible configuration, and easy installation make them a safe and economical solution for industrial environments.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible combination - Audible and visual signals work together or separately on demand
- Independent control of sounder and light unit - Flexible signaling modes for e.g. pre- and main alarms
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 23383635002
- Rated voltage range (50Hz)
- 24-48 V
- Voltage range (50Hz)
- 18-53 V
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 10-60 V
- Rated current consumption DC
- 0.195 A
- Voltage type
- AC/DC
- Max. sound pressure (dB(A)@1m)
- 105 dB(A)
- Max. sound level reduction (dB)
- -20 dB
- Number of alarm tones
- 70
- Number of external selectable tones
- 4
- Light intensity (cd)
- 3 cd
- lens colour
- Red
- Type of optical signal
- Rotating Light
- Function blinking light
- Yes (1)
- Function flashing light
- Yes (1)
- Function continuous light
- Yes (1)
- Function rotating light
- Yes (1)
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. range (°C)
- -25-50 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- 4/4X
- Mechanical resistance (IEC 62262)
- IK07
- Colour housing/item
- Grey
- Housing material
- PC/ABS blend
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 0.22 kg
- GTIN (EAN)
- 4061131271437
- ETIM-Class
- EC000195
- Product dimensions (mm)
- 84 mm x 111 mm x 89 mm
- Item number
- 23383635002
- Rated voltage range (50Hz)
- 24-48 V
- Voltage range (50Hz)
- 18-53 V
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 10-60 V
- Voltage type
- AC/DC
- Max. sound pressure (dB(A)@1m)
- 105 dB(A)
- Max. sound level reduction (dB)
- -20 dB
- Number of alarm tones
- 70
- Number of external selectable tones
- 4
- Light intensity (cd)
- 3 cd
- lens colour
- Red
- Type of optical signal
- Rotating Light
- Function blinking light
- Yes (1)
- Function flashing light
- Yes (1)
- Function continuous light
- Yes (1)
- Function rotating light
- Yes (1)
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. Range (°F)
- 0-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- 4/4X
- Mechanical resistance (IEC 62262)
- IK07
- Colour housing/item
- Grey
- Housing material
- PC/ABS blend
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 0.49 lb.
- GTIN (EAN)
- 4061131271437
- ETIM-Class
- EC000195
- Product dimensions (inch)
- 3.31 inch x 4.37 inch x 3.5 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 416.41 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 416.41 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.99 MB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 25.16 KB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 33.39 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 11.43 MB | Download |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 273.24 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 2.3 | 2 | 2.7 | |
| Warning | 4.6 | 4 | 5.4 | |
| Indicate | 10.4 | 9 | 12.2 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| 90 dB (A) | ||||
| 85 dB (A) | ||||
| 80 dB (A) | ||||
| 75 dB (A) | ||||
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 7.6 | 6.6 | 8.8 | |
| Warning | 15.2 | 13.2 | 13.2 | |
| Indicate | 34.2 | 29.7 | 24.2 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| 90 dB (A) | ||||
| 85 dB (A) | ||||
| 80 dB (A) | ||||
| 75 dB (A) | ||||