Patrol
PA X 20-15
Patrol Sounder/Xenon Combo 122dB 15J 265cd
230VAC RAL3000 CL
Item number:
23372101000
The combined sounders and beacons of the PATROL series provide reliable audible and visual signaling for indication, warning, and alarm applications. Their high efficiency, flexible configuration, and easy installation make them a safe and economical solution for industrial environments.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible combination - Audible and visual signals work together or separately on demand
- Independent control of sounder and light unit - Flexible signaling modes for e.g. pre- and main alarms
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
Product information "PA X 20-15 230 AC CL"
The combined sounders and beacons of the PATROL series provide reliable audible and visual signaling for indication, warning, and alarm applications. Their high efficiency, flexible configuration, and easy installation make them a safe and economical solution for industrial environments.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Flexible combination - Audible and visual signals work together or separately on demand
- Independent control of sounder and light unit - Flexible signaling modes for e.g. pre- and main alarms
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
- Item number
- 23372101000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 195-253 V
- Rated current consumption 50Hz
- 0.42 A
- Voltage type
- AC
- Max. sound pressure (dB(A)@1m)
- 122 dB(A)
- Max. sound level reduction (dB)
- -9 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Light intensity (cd)
- 265 cd
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- PC/ABS blend
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 2.298 kg
- GTIN (EAN)
- 4061131148142
- ETIM-Class
- EC000195
- Product dimensions (mm)
- 270 mm x 214 mm x 181 mm
- Item number
- 23372101000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 195-253 V
- Voltage type
- AC
- Max. sound pressure (dB(A)@1m)
- 122 dB(A)
- Max. sound level reduction (dB)
- -9 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Light intensity (cd)
- 265 cd
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- PC/ABS blend
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 5.07 lb.
- GTIN (EAN)
- 4061131148142
- ETIM-Class
- EC000195
- Product dimensions (inch)
- 10.63 inch x 8.43 inch x 7.13 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 694.5 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 925.58 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 609.37 KB | Download |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 4.52 MB | Download | |
| Product sheet | DE | 4.08 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 4.08 MB | Download | |
| Product sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 524.32 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 260.86 KB | Download | |
| Conformity_CE_085506673_Rev06_Feb21_PATROL_Flashing_Sounder_PAX1_5_10_20.pdf | N/A | 52.39 KB | Download | |
| Conformity_UKCA_085507026_Rev00_Sep21_PATROL_Flashing_Sounder_PAX1_5_10_20.pdf | N/A | 32.65 KB | Download | |
| Quick Guide PA(X)10/ PA(X)20 | N/A | 1.67 MB | Download | |
| MANUAL PA(X) 10../ PA(X) 20.. | N/A | 4.52 MB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 18.8 | 16.6 | 32.1 | |
| Warning | 37.6 | 33.2 | 64.2 | |
| Indicate | 84.6 | 74.7 | 144.5 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| 90 dB (A) | 27.1 | 30.9 | 32.7 | |
| 85 dB (A) | 48.1 | 54.9 | 58.1 | |
| 80 dB (A) | 85.6 | 97.7 | 103.3 | |
| 75 dB (A) | 152.2 | 173.7 | 183.6 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 61.6 | 54.5 | 105.4 | |
| Warning | 123.2 | 109 | 158.1 | |
| Indicate | 277.2 | 245.3 | 289.9 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| 90 dB (A) | 88.8 | 101.4 | 107.1 | |
| 85 dB (A) | 157.9 | 180.3 | 190.5 | |
| 80 dB (A) | 280.9 | 320.6 | 338.8 | |
| 75 dB (A) | 499.4 | 570.0 | 602.5 | |