Internal Fan
PEF 180
Internal Fan PEF 160m³/h
IP20/NEMA not classified 9006
Item number:
18110000001
The PEF 180 internal enclosure fan is designed for the distribution of cold air within electrical enclosures. It is particularly suitable for long rows of enclosures cooled by a single unit and is typically used in combination with cooling units or air/water heat exchangers.
- Designed for system integration - Optimized for use with cooling units and air/water heat exchangers
- Internal air circulation fan - Ensures uniform airflow distribution within large enclosures
Product information "PEF 180 fan holder 115V"
The PEF 180 internal enclosure fan is designed for the distribution of cold air within electrical enclosures. It is particularly suitable for long rows of enclosures cooled by a single unit and is typically used in combination with cooling units or air/water heat exchangers.
- Designed for system integration - Optimized for use with cooling units and air/water heat exchangers
- Internal air circulation fan - Ensures uniform airflow distribution within large enclosures
- Voltage type
- AC
- Voltage range (60Hz)
- 103-126 V
- Unimpeded airflow 50Hz (m3/h)
- 160 m³/h
- Unimpeded airflow 60Hz (m3/h)
- 160 m³/h
- Number of fans
- 1
- Rated power consumption 60Hz
- 115 W
- Noise level (EN ISO3741) 50Hz
- 40 dB(A)
- Noise level (EN ISO3741) 60Hz
- 40 dB(A)
- IP protection (internal)
- 20
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour lid/cover RAL
- 9006
- Product dimensions (mm)
- 55 mm x 205 mm x 160 mm
- Weight of the product (kg)
- 0.92 kg
- GTIN (EAN)
- 4061131082187
- ETIM-Class
- EC000320
- Voltage type
- AC
- Voltage range (60Hz)
- 103-126 V
- Number of fans
- 1
- Rated power consumption 60Hz
- 115 W
- Noise level (EN ISO3741) 50Hz
- 40 dB(A)
- Noise level (EN ISO3741) 60Hz
- 40 dB(A)
- IP protection (internal)
- 20
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour lid/cover RAL
- 9006
- Product dimensions (inch)
- 2.17 inch x 8.07 inch x 6.3 inch
- Weight of the product (lb.)
- 2.05 lb.
- GTIN (EAN)
- 4061131082187
- ETIM-Class
- EC000320
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 769.72 KB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 46.13 KB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 28.18 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 2.19 MB | Download |
| Supplement PEF 180 | N/A | 769.72 KB | Download | |
| Conformity PEF 180 | N/A | 46.13 KB | Download | |
| Conformity_UKCA_085507012_Rev00_Sep21_PEF_180.pdf | N/A | 28.18 KB | Download |