Product information "PF-RH-30000 3R/4 ANSI61"
Our Pfannenberg Rainhoods (Patent Pending) feature a robust design rated to NEMA TYPE 3R/4/4x and IPx6 when used with Pfannenberg Filterfans.
- Item number
- 18102000012
- Colour lid/cover
- pebble grey
- Colour lid/cover RAL
- 7035
- IP protection (internal)
- X6
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Suitable PF(A) for HPR an FM
- PF(A) 3X000
- Weight of the product (kg)
- 1.3 kg
- ETIM-Class
- EC002502
- GTIN (EAN)
- 4061131082675
- Product dimensions (mm)
- 322 mm x 276 mm x 102 mm
- Item number
- 18102000012
- Colour lid/cover
- pebble grey
- IP protection (internal)
- X6
- Colour lid/cover RAL
- 7035
- Suitable PF(A) for HPR an FM
- PF(A) 3X000
- Protection system (UL 50E / NEMA 250)
- 3R/4
- Weight of the product (lb.)
- 2.9 lb.
- GTIN (EAN)
- 4061131082675
- ETIM-Class
- EC002502
- Product dimensions (inch)
- 12.7 inch x 10.9 inch x 4 inch
Technical Data