Product information "PF-RH-40000 4/4X 304SS"
Our Pfannenberg Rainhoods (Patent Pending) feature a robust design rated to NEMA TYPE 3R/4/4x and IPx6 when used with Pfannenberg Filterfans.
- Item number
- 18102000017
- Colour lid/cover
- stainless steel
- IP protection (internal)
- X6
- Protection system (UL 50E / NEMA 250)
- 4/4X
- Suitable PF(A) for HPR an FM
- PF(A) 4X000
- Weight of the product (kg)
- 1.3 kg
- ETIM-Class
- EC002502
- GTIN (EAN)
- 4061131082729
- Product dimensions (mm)
- 372 mm x 326 mm x 102 mm
- Item number
- 18102000017
- Colour lid/cover
- stainless steel
- IP protection (internal)
- X6
- Suitable PF(A) for HPR an FM
- PF(A) 4X000
- Protection system (UL 50E / NEMA 250)
- 4/4X
- Weight of the product (lb.)
- 2.9 lb.
- GTIN (EAN)
- 4061131082729
- ETIM-Class
- EC002502
- Product dimensions (inch)
- 14.6 inch x 12.9 inch x 4 inch
Technical Data