PF-RH-WD
PF-SH-20000 WD
Washdown Sanitary Rainhood stainless steel white FDA gasket for size PF/PFA 2x000
SST IPX6/NEMA4/4X
Item number:
18182000026
Our Pfannenberg Rainhoods (Patent Pending) feature a robust design rated to NEMA TYPE 3R/4/4x and IPx6 when used with Pfannenberg Filterfans.
In addition to our standard painted and stainless steel designs, Pfannenberg also offers a specialty 4X stainless steel rainhood to meet the FDA compatible requirements found in Food & Beverage Manufacturing Facilities.
In addition to our standard painted and stainless steel designs, Pfannenberg also offers a specialty 4X stainless steel rainhood to meet the FDA compatible requirements found in Food & Beverage Manufacturing Facilities.
- Sanitary rainhood design White Gasket (NEMA 4X) - FDA compatible solution for food and beverage manufacturing environments
- Sanitary washdown design - Smooth and seamless construction for easy cleaning and disinfection
Product information "PF-SH-20000 4/4X 304SS"
Our Pfannenberg Rainhoods (Patent Pending) feature a robust design rated to NEMA TYPE 3R/4/4x and IPx6 when used with Pfannenberg Filterfans.
In addition to our standard painted and stainless steel designs, Pfannenberg also offers a specialty 4X stainless steel rainhood to meet the FDA compatible requirements found in Food & Beverage Manufacturing Facilities.
In addition to our standard painted and stainless steel designs, Pfannenberg also offers a specialty 4X stainless steel rainhood to meet the FDA compatible requirements found in Food & Beverage Manufacturing Facilities.
- Sanitary rainhood design White Gasket (NEMA 4X) - FDA compatible solution for food and beverage manufacturing environments
- Sanitary washdown design - Smooth and seamless construction for easy cleaning and disinfection
- Item number
- 18102000026
- Colour lid/cover
- stainless steel
- IP protection (internal)
- X6
- Protection system (UL 50E / NEMA 250)
- 4/4X
- Suitable PF(A) for HPR an FM
- PF(A) 2X000
- Weight of the product (kg)
- 1.3 kg
- ETIM-Class
- EC002502
- GTIN (EAN)
- 4061131082811
- Product dimensions (mm)
- 265 mm x 221 mm x 102 mm
- Item number
- 18102000026
- Colour lid/cover
- stainless steel
- IP protection (internal)
- X6
- Suitable PF(A) for HPR an FM
- PF(A) 2X000
- Protection system (UL 50E / NEMA 250)
- 4/4X
- Weight of the product (lb.)
- 2.9 lb.
- GTIN (EAN)
- 4061131082811
- ETIM-Class
- EC002502
- Product dimensions (inch)
- 10.4 inch x 8.7 inch x 4 inch
Technical Data