PFB
PFB 42500
Filterfan PFB 138m³/h 223 mm x 223 mm
230VAC IP54/NEMA 12 9011
Item number:
11642101950
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Product information "PFB 42500 230V 54 9011"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Unimpeded airflow 50Hz (m3/h)
- 125 m³/h
- Unimpeded airflow 60Hz (m3/h)
- 138 m³/h
- Unimpeded airflow DC (m3/h)
- 223 m³/h
- Airflow in combination 50Hz (m3/h)
- 93 m³/h
- Airflow in combination 60Hz (m3/h)
- 102 m³/h
- Number of fans
- 1
- Rated power consumption 50Hz
- 25 W
- Rated power consumption 60Hz
- 25 W
- Rated power consumption DC
- 25 W
- Noise level (EN ISO3741) 50Hz
- 49 dB(A)
- Noise level (EN ISO3741) 60Hz
- 49 dB(A)
- Pre fuse type and value
- gG / 6 A
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- 12
- Type of filter media
- standard filter
- Filtration efficiency
- 88 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Colour lid/cover RAL
- 9011
- Operating temp. range (°C)
- 15-55 °C
- Cutout dimensions (mm)
- 223 mm x 223 mm
- Product dimensions (mm)
- 252 mm x 252 mm x 103 mm
- Weight of the product (kg)
- 1.18 kg
- GTIN (EAN)
- 4061131024439
- ETIM-Class
- EC000320
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Unimpeded airflow 60Hz (cfm)
- 81 cfm
- Unimpeded airflow DC (cfm)
- 131 cfm
- Airflow in combination 50Hz (cfm)
- 55 cfm
- Airflow in combination 60Hz (cfm)
- 60 cfm
- Number of fans
- 1
- Rated power consumption 50Hz
- 25 W
- Rated power consumption 60Hz
- 25 W
- Rated power consumption DC
- 25 W
- Noise level (EN ISO3741) 50Hz
- 49 dB(A)
- Noise level (EN ISO3741) 60Hz
- 49 dB(A)
- Pre fuse type and value
- gG / 6 A
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- 12
- Type of filter media
- standard filter
- Filtration efficiency
- 88 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Colour lid/cover RAL
- 9011
- Operating temp. Range (°F)
- 59-131 °F
- Cutout dimensions (inch)
- 8.78 inch x 8.78 inch
- Product dimensions (inch)
- 9.82 inch x 9.83 inch x 4.06 inch
- Installation depth (inch)
- 3.82 inch
- Weight of the product (lb.)
- 2.602 lb.
- GTIN (EAN)
- 4061131024439
- ETIM-Class
- EC000320
Technical Data
Technical Drawings
PFB 42500 230V 54 9011
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
- A1
- 223 mm
- B1
- 223 mm
- X
- 252 mm
- Y
- 252 mm
- Z1
- 6 mm
- Z2
- 97 mm
Dimensions