PFB
PFB 67000 A
Filterfan PFB 875m³/h 292 mm x 292 mm
230VAC IP54/NEMA 12 9022 A
Item number:
11667102903
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Product information "PFB 67000 230V 54 9022 A"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Unimpeded airflow 50Hz (m3/h)
- 845 m³/h
- Unimpeded airflow 60Hz (m3/h)
- 875 m³/h
- Airflow in combination 50Hz (m3/h)
- 560 m³/h
- Airflow in combination 60Hz (m3/h)
- 625 m³/h
- Number of fans
- 1
- Rated power consumption 50Hz
- 135 W
- Rated power consumption 60Hz
- 185 W
- Noise level (EN ISO3741) 50Hz
- 70 dB(A)
- Noise level (EN ISO3741) 60Hz
- 70 dB(A)
- Pre fuse type and value
- gG / 6 A
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- 12
- Type of filter media
- standard filter
- Filtration efficiency
- 91 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Colour lid/cover RAL
- 9022
- Operating temp. range (°C)
- -15-55 °C
- Cutout dimensions (mm)
- 292 mm x 292 mm
- Product dimensions (mm)
- 320 mm x 320 mm x 157 mm
- Weight of the product (kg)
- 3.7 kg
- GTIN (EAN)
- 4061131256762
- ETIM-Class
- EC000320
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Unimpeded airflow 50Hz (cfm)
- 497 cfm
- Unimpeded airflow 60Hz (cfm)
- 515 cfm
- Airflow in combination 50Hz (cfm)
- 330 cfm
- Airflow in combination 60Hz (cfm)
- 368 cfm
- Number of fans
- 1
- Rated power consumption 50Hz
- 135 W
- Rated power consumption 60Hz
- 185 W
- Noise level (EN ISO3741) 50Hz
- 70 dB(A)
- Noise level (EN ISO3741) 60Hz
- 70 dB(A)
- Pre fuse type and value
- gG / 6 A
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- 12
- Type of filter media
- standard filter
- Filtration efficiency
- 91 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Colour lid/cover RAL
- 9022
- Operating temp. Range (°F)
- 5-131 °F
- Cutout dimensions (inch)
- 11.5 inch x 11.5 inch
- Product dimensions (inch)
- 12.6 inch x 12.6 inch x 6.18 inch
- Installation depth (inch)
- 5.91 inch
- Weight of the product (lb.)
- 8.157 lb.
- GTIN (EAN)
- 4061131256762
- ETIM-Class
- EC000320
Technical Data