PFBA
PFBA 20000
Exhaust Filter PFBA 125 mm x 125 mm
IP55/NEMA 12 9022
Item number:
11720001902
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Product information "PFBA 20000 54 9022"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 12
- Filtration efficiency
- 88 %
- Filter media quality class (EN779)
- G4
- Material of the product
- Plastic
- Colour lid/cover RAL
- 9022
- Operating temp. range (°C)
- -40-55 °C
- Cutout dimensions (mm)
- 125 mm x 125 mm
- Product dimensions (mm)
- 145 mm x 145 mm x 31 mm
- Weight of the product (kg)
- 0.12 kg
- GTIN (EAN)
- 4061131256786
- ETIM-Class
- EC002513
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- 12
- Filtration efficiency
- 88 %
- Filter media quality class (EN779)
- G4
- Material of the product
- Plastic
- Colour lid/cover RAL
- 9022
- Operating temp. Range (°F)
- -40-131 °F
- Cutout dimensions (inch)
- 4.92 inch x 4.92 inch
- Installation depth (inch)
- 1.02 inch
- Weight of the product (lb.)
- 0.265 lb.
- GTIN (EAN)
- 4061131256786
- ETIM-Class
- EC002513
- Product dimensions (inch)
- 5.71 inch x 5.71 inch x 1.22 inch
Technical Data
Technical Drawings
PFBA 20000 54 9022
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
- A1
- 125 mm
- B1
- 125 mm
- X
- 145 mm
- Y
- 145 mm
- Z1
- 5 mm
- Z2
- 26 mm
Dimensions